KBM Specifications
"Servo" Form Factor
| KBM(S) Frames | Outside Diameter | Through Bore | Continuous Stall Torque | Peak Stall Torque | Continuous Output KW |
|---|---|---|---|---|---|
| KBM(S)-10 | 59.96 mm (2.95 in) |
16.01 mm (.63 in) |
.49 - 1.45 Nm | 1.17 - 4.91 Nm | 0.9 - 3.0 KW |
| KBM(S)-14 | 74.9 6mm (2.95 in) |
20.01 mm (.79 in) |
1.22 - 2.92 Nm | 3.28 - 10.50 Nm | 0.9 - 3.0 KW |
| KBM(S)-17 | 84.96 mm (3.34 in) |
30.01 mm (1.18 in) |
2.06 - 6.20 Nm | 5.95 - 24.00 Nm | 0.9 - 3.0 KW |
| KBM(S)-25 | 109.96 mm (4.33 in) |
50.01 mm (1.97 in) |
4.85 - 11.1 Nm | 14.4 - 54.8 Nm | 0.9 - 3.0 KW |
| KBM(S)-35 | 139.96 mm (5.51 in) |
65.01 mm (2.56 in) |
12.4 - 25.9 Nm | 40.8 - 93.0 Nm | 0.9 - 3.0 KW |
| KBM(S)-45 | 189.96 mm (7.48 in) |
85.02 mm (3.35 in) |
29.7 - 54.6 Nm | 119 - 218 Nm | 0.9 - 3.0 KW |
"Torquer" Form Factor
| KBM(S) Frames | Outside Diameter | Through Bore | Continuous Stall Torque | Peak Stall Torque | Continuous Output KW |
|---|---|---|---|---|---|
| KBM(S)-43 | 159.78 mm (6.29 in) |
76.28 mm (3.00 in) |
6.11 - 44.2 Nm | 18.0 - 153 Nm | 0.9 - 3.0 KW |
| KBM(S)-57 | 202.90 mm (7.99 in) |
104.17 mm (4.10 in) |
18.8 - 109 Nm | 60 - 441 Nm | 0.9 - 3.0 KW |
| KBM(S)-60 | 229.85 mm (9.05 in) |
105.05 mm (4.14 in) |
29.4 - 154 Nm | 69.1 - 393 Nm | 8.4 - 20.1 KW |
| KBM(S)-79 | 259.63 mm (10.22 in) |
152.43 mm (6.00 in) |
43.5 - 222 Nm | 152 - 1075 Nm | 8.4 - 20.1 KW |
| KBM(S)-88 | 331.46 mm (13.05 in) |
155.01 mm (6.10 in) |
102 - 545 Nm | 197 - 1200 Nm | 8.4 - 20.1 KW |
| KBM(S)-118 | 361.11 mm (14.22 in) |
225.04 mm (8.86 in) |
172 - 672 Nm | 498 - 2400 Nm | 8.4 - 20.1 KW |
| KBM(S)-163 | 605.0 mm (23.82 in) |
315.50 mm (12.42 in) |
764 - 1329 Nm | 1966 - 3932 Nm | 8.4 - 20.1 KW |
| KBM(S)-260 | 850.0 mm (33.46 in) |
557.85 mm (21.96 in) |
1932 - 3445 Nm | 6494 - 12812 Nm | 8.4 - 20.1 KW |
Home >
Knowledge Base >
FAQs >
Downloads >