VLM Electrical
| Electrical Data | Unit | 21C | 22C | 23D | 31E | 32H | 33J |
|---|---|---|---|---|---|---|---|
| Standstill Torque | Nm | 0.48 | 0.81 | 1.18 | 1.96 | 3.55 | 4.53 |
| Standstill Current | A | 1.49 | 1.69 | 2.45 | 2.84 | 5.26 | 7.23 |
| Max. Mains Voltage | VAC | 230VAC | |||||
| Rated Speed @ UN=115V | nn | 3500 | 2500 | 3000 | 2000 | 2000 | 2250 |
| Rated Torque @ UN=115V | Nm | 0.44 | 0.69 | 0.94 | 1.8 | 3.26 | 3.93 |
| Rated Power @ UN=115V | kW | 0.16 | 0.18 | 0.3 | 0.51 | 0.92 | 1.24 |
| Rated Speed @ UN=230V | nn | 6000 | 6000 | 6000 | 4000 | 4500 | 5000 |
| Rated Torque @ UN=230V | Nm | 0.41 | 0.51 | 0.6 | 1.63 | 2.86 | 2.37 |
| Rated Power @ UN=230V | kW | 0.26 | 0.32 | 0.38 | 0.92 | 1.81 | 1.66 |
| Peak Current | A | 6 | 6.8 | 9.8 | 11.3 | 21.1 | 28.9 |
| Peak Torque | Nm | 1.66 | 2.91 | 4.2 | 6.4 | 12 | 15.9 |
| Torque Constant | Nm/A | 0.32 | 0.48 | 0.48 | 0.71 | 0.70 | 0.65 |
| Voltage Constant | mVmin | 20.8 | 31.2 | 31.2 | 48.9 | 45.2 | 41.9 |
Home >
Knowledge Base >
FAQs >
Downloads >