TBM Electrical
TBM 60 Series
| Parameter | Units | TBM(s)6013 | TBM(s)6025 | TBM(s)6051 | |||
|---|---|---|---|---|---|---|---|
| A | B | A | B | A | B | ||
| Continuous Stall Torque | N-m (oz-in) | 0.415 (58.8) | 0.390 (55.2) | 0.727 (103) | 0.694 (98.3) | 1.08 (153) | 0.925 (131) |
| Continuous Current | Arms | 4.5 | 6.75 | 4.56 | 7.62 | 5.48 | 7.62 |
| Peak Stall Torque | N-m (oz-in) | 1.39 (197) | 1.23 (174) | 2.82 (400) | 2.56 (363) | 5.08 (720) | 3.53 (500) |
| Peak Current | Arms | 15.5 | 22.0 | 17.4 | 27.7 | 24.5 | 27.7 |
| Rated Continuous Power | Watts | 114 | 103 | 144 | 125 | 159 | 135 |
| Design Voltage | Vdc | 48.0 | 24.0 | 48.0 | 24.0 | 48.0 | 24.0 |
| Motor Inductance (+/-30%) | mH | 0.39 | 0.15 | 0.60 | 0.20 | 0.60 | 0.22 |
TBM 76 Series
| Parameter | Units | TBM(s)7615 | TBM(s)7631 | TBM(s)7646 | |||
|---|---|---|---|---|---|---|---|
| A | B | A | B | A | B | ||
| Continuous Stall Torque | N-m (oz-in) | 0.939 (133) | 0.918 (130) | 1.65 (234) | 1.64 (232) | 2.18 (309) | 2.13 (302) |
| Continuous Current | Arms | 8.57 | 11.7 | 8.9 | 10.6 | 9.63 | 11.8 |
| Peak Stall Torque | N-m (oz-in) | 3.04 (430) | 2.22 (315) | 5.37 (760) | 4.60 (652) | 6.72 (955) | 5.51 (780) |
| Peak Current | Arms | 29.4 | |||||
| Rated Continuous Power | Watts | 258 | 208 | 307 | 190 | 335 | 217 |
| Design Voltage | Vdc | 33.9 | 17.0 | 33.9 | 17.0 | 33.9 | 17.0 |
| Motor Inductance (+/-30%) | mH | 0.40 | 0.20 | 0.60 | 0.42 | 0.63 | 0.40 |
TBM 129 Series
| Parameter | Units | TBM(s)12913 | TBM(s)12941 | TBM(s)12955 | |||
|---|---|---|---|---|---|---|---|
| A | B | A | B | A | B | ||
| Continuous Stall Torque | N-m (oz-in) | 2.87 (407) | 2.89 (409) | 8.30 (1175) | 7.66 (1085) | 10.4 (1476) | 9.88 (1400) |
| Continuous Current | Arms | 10.2 | 17.0 | 13.9 | 14.9 | 13.3 | 14.8 |
| Peak Stall Torque | N-m (oz-in) | 11.0 (1559) | 7.36 (1043) | 27.1 (3840) | 24.4 (3456) | 36.2 (5126) | 31.0 (4378) |
| Peak Current | Arms | 46.5 | |||||
| Rated Continuous Power | Watts | 505 | 505 | 865 | 830 | 920 | 585 |
| Design Voltage | Vdc | 70.7 | 33.9 | 70.7 | 33.9 | 70.7 | 33.9 |
| Motor Inductance (+/-30%) | mH | 0.60 | 0.22 | 0.92 | 0.68 | 1.2 | 0.88 |
Home >
Knowledge Base >
FAQs >
Downloads >