Skip to main content

Kollmorgen Support Network

S700 Electrical

Model S701 S706 S706 S712 S7120P S724 S7240P S748 S772
Rated Line Power (kVA) for S1 operation 1.1 2.2 4.5 9 9 18 18 35 50

Technical Data

Electrical Data Dim S701 S703 S706 S712 S724 S748 S772
Rated supply voltage (grounded
supply, phase to phase)
V~ 3 x 208V-10% … 3 x 480V+10%, 50/60 Hz
Rated input power for continuous operation kVA 1.1 2.2 4.5 9 18 35 50
Rated DC bus link voltage V= 290 - 675
Rated output current (rms value, +/-3%)
   at 3x208V Arms 2.5 5 6 12 24 48 72
   at 3x230V Arms 2 4 6 12 24 48 72
   at 3x400V Arms 1.5 3 6 12 24 48 72
   at 3x480V Arms 1.5 3 6 12 24 48 72
Peak output current (for approx. 5s, +/-3%) Arms 4.5 9 18 24/30 48/72 96 140
Voltage rise speed dU/dt (measured without connected motor)
   at 3x208V kV/μs 3.0 2.1
   at 3x230V kV/μs 3.3 2.3
   at 3x400V kV/μs 5.7 4.0
   at 3x480V kV/μs 6.9 4.8
Motor inductance min.
   at 3x208V mH 7.7 3.9 1.9 1.2 0.7 0.38 0.26
   at 3x230V mH 8.5 4.3 2.1 1.3 0.8 0.42 0.29
   at 3x400V mH 14.8 7.4 3.7 2.2 1.4 0.74 0.51
   at 3x480V mH 17.8 8.9 4.4 2.7 1.7 0.88 0.61

Power Supply

Auxiliary supply voltage Mains power supply
  • From an external 24V DC power supply unit
  • Electrically isolated
  • Internal fusing
  • Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses
  • large nominal voltage range 1 x 110V-10% ... 3 x 480V+ 10%. With S748/772 and mains voltage below 300V set parameters NONBTB=3 and VBUSBAL=1.
  • TN-network or TT-network with grounded neutral point, 42000 A max. symmetrical current rating, connection to other supply types only via isolating transformer
  • Single-phase supply operation possible (e.g. for setup)
  • Mains choke in case of asymmetry >3% of the mains voltage
  • Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses
  • Building Power Supply Groups

Output Current

The table below shows the maximum rated and peak currents depending on mains voltage and switching frequency (8kHz) of the output stage.

100% S7xx6x (230V Type) S7xx0x (480V Type)
Inom/A 1x110V 1x230V 3x110V 3x230V 3x230V 3x400V 3x480V
S701x2 1,5 1,5 2,5 2,5 2 1,5 1,5
S703x2 3 3 5 5 4 3 3
S706x2 6 6 6 6 6 6 6
S712x2 7 8 12 12 12 12 12
S712xS 7 8 12 12 12 12 12
S724x2 10 11 24 24 24 24 24
S724xS 10 11 24 24 24 24 24
S748x2 - - - - 48 48 48
S772x2 - - - - 72 72 72

 

max 2s/5s S7xx6x (230V Type) S7xx0x (480V Type)
Ipeak/A 1x110V 1x230V 3x110V 3x230V 3x230V 3x400V 3x480V
S701x2 3/3 4,5/3 4,5/3 4,5/3 4,5/3 4,5/3 4,5/3
S703x2 3/3 9/6 9/6 9/6 9/6 9/6 9/6
S706x2 6/6 12/12 18/12 18/12 18/12 18/12 18/12
S712x2 7/7 12/12 24/24 24/24 24/24 24/24 24/24
S712xS 7/7 12/12 30/24 30/24 30/24 30/24 30/24
S724x2 10/10 13/13 48/48 48/48 48/48 48/48 48/48
S724xS 10/10 13/13 72/48 72/48 72/48 72/48 72/48
S748x2 - - - - 96 96 96
S772x2 - - - - 140 140 140

DC Bus Link

  • Brake circuit: with dynamic distribution of the regenerated power between several amplifiers on the same DC bus link circuit.
  • Internal Brake Resistor as standard, external Brake Resistor if required.
  • DC bus link voltage can be connected in parallel (see page DC Bus link in parallel).
  • The sum of the rated currents for all of the servo amplifiers connected in parallel to an S701...S724 must not exceed 48 A (parallel to S748/772 not more than 96Arms).
  • Only servo amplifiers with mains supply from the same mains (identical mains supply voltage) may be connected by the DC bus link.
  • KCM Capacitor Module for S700 with 400/480V rated voltage and max. 24A rated current.
Possible Combinations S700 with HWR < 2.00 S700 with HWR >= 2.00 S300
S700 with HWR < 2.00 yes no no
S700 with HWR >= 2.00 no yes yes

HWR = Hardware Revision Number (check nameplate)

Control Circuits

  • Digital current controller (space vector, pulse-width modulation, 62.5 µs)
  • Adjustable digital speed controller (62.5 µs)
  • Integrated position controller, with adaptation possibilities for all applications (250 µs, optionally 125 µs)