S400 Electrical
| S400, M=Master, A=Axis | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated data | DIM | 403-M | 406-M | 403-A | 406-A | 443-M | 446-M | 403-A | 406-A | ||||
| Rated supply voltage | V~ | 1 x 115 V-10 % ... 3 x 230 V+10 % | 3 x 230 V-10 % ... 3 x 400 V+10 % | ||||||||||
| Rated installed power for S1 operation | kVA | 7 | 7 | - | - | 12 | 12 | - | - | ||||
| Rated DC link voltage | V= | 160 – 310 | 310 – 560 | ||||||||||
| Rated output current (RMS value, ± 3 %) | A RMS | 3 | 6* | 3 | 6* | 3 | 6* | 3 | 6* | ||||
| Peak output current (max. 5s, ± 3 %) | A RMS | 9 | 12* | 9 | 12* | 9 | 12* | 9 | 12* | ||||
| Continuous power regen circuit (RBint) | W | 40 | 40 | - | - | 40 | 40 | - | - | ||||
| Continuous power regen circuit (RBext) max. | W | 250 | 250 | - | - | 400 | 400 | - | - | ||||
| Peak power regen circuit (RBext) max. | kW | 4.8 | 4.8 | - | - | 16 | 16 | - | - | ||||
Power Supply
| Auxiliary supply voltage | Mains power supply |
|---|---|
|
|
DC Bus Link
- Brake circuit: with dynamic distribution of the regenerated power between several amplifiers on the same DC bus link circuit
- Internal Brake Resistor as standard, external Brake Resistor if required.
- DC bus link voltage can be connected in parallel
- The sum of the rated currents for all of the servo amplifiers connected in parallel to an S400 Master must not exceed 40 A
- Only servo amplifiers with mains supply from the same mains (identical mains supply voltage) may be connected by the DC bus link.
- KCM Capacitor Module for S400 with 400V rated voltage.
Control Circuits
- Digital current controller (space vector, pulse-width modulation, 62.5 µs)
- Adjustable digital speed controller (62.5 µs or 250 µs)
- Integrated position controller, with adaptation possibilities for all applications (250 µs)
Home >
Knowledge Base >
FAQs >
Downloads >