Skip to main content
blog | 5 Key Reasons to Consider an Upgrade to AKD2G Servo Drives |
|
2 minute read

Advances in processor technology for servo drives continue to expand the features and capabilities they offer. Choosing a new drive or control system over an existing system ultimately depends on the application requirements. The AKD2G servo drive platform employs a new dual core processor and increased memory for high performance applications. A variety of applications can take advantage of its advanced capabilities, ease of use, and flexibility. Machine builders should consider five critical drive elements to upgrade from AKD to AKD2G.

Embedded Safety Capabilities

New safety regulations and the innovative use of safe motion options provides the machine builder with new ways to incorporate machine safety and increase machine uptime. The onboard SafeMotion safety functions provide a full range of SafeStop, SafeSpeed, and SafePosition options to suit virtually any requirement. For example, to meet hygienic requirements, typical food processing machines are shut off during cleaning cycles. A Safe Limited Speed (SLS) feature activated during cleaning keeps the machine operational, maintains critical hygienic requirements, and improves machine OEE.

Panel Space Savings in Multi Axis Applications

The AKD2G architecture provides a compact and efficient design ideal for dual axis applications. Multi-axis applications can leverage the power dense package, minimize cabinet space, and reduce per axis costs. Space savings of more than 20% can be realized over similar dual axis packages.

Optimized for Single Hybrid Cable Technology

Cables, an important element in any precision motion system, carry power to the motor and send critical feedback data back to the drive. The AKD2G is optimized for use with hybrid single cable solutions, that are engineered to carry both power and feedback (as well as brake power) to simplify interconnection at the motor and drive. Single cable design minimizes machine cabling requirements and reduces overall cable weight and cost.

Configurable for Your Application

The AKD2G is highly configurable and ideal for applications that require flexibility. With increased I/O, an enhanced feedback port, multiple safety levels, multiple fieldbuses, and removeable memory, AKD2G can be incorporated into many complex applications.

Commissioning and Diagnostics Display

The industry’s first onboard, full-color, digital display provides important information right at the drive, which helps reduce commissioning time and simplify diagnostics. Information on axis faults, enabled state, and command source provides the data needed to quickly address system issues.

Applications best suited for the AKD Platform

The ability to leverage the key features mentioned above makes the AKD2G the best choice for new applications, in addition to current applications that need to expand the capabilities and embedded safety options of the AKD platform. However, the AKD servo drive continues to play a big role in applications that need ultimate flexibility. Single axis applications fit well with the compact package of the AKD, including the AKD BASIC variant which includes a built-in programmable motion controller that is ideal for single axis applications. Current machines with a variety of Kollmorgen motors and feedback devices can make use of the numerous connection and feedback options available in the AKD servo drive. Applications that require additional power can take advantage of the higher current ratings offered in the AKD family.

Conclusion

The choice between the AKD2G and the AKD servo drive depends on the specific needs of the machine and which platform is the optimal fit. Both the AKD and AKD2G are capable and reliable solutions for any high-performance motion application. Kollmorgen offers a FAQ document that identifies the detailed changes required when switching drive platforms.

Consult an Expert

AKD Servo Drive

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability
Learn More

AKD2G Servo Drive

Born from a rich AKD heritage, AKD2G is the latest servo drive technology adding:

  • Dual-axis technology for additional space savings
  • Built-in functional safety options via SafeMotion Monitor (including FSoE)
  • Color Graphic Display
  • Optimized for single-cable power and feedback
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
Lithium Battery Welding Equipment

Linear Motor Functional Safety Advances Safety & Productivity in Lithium Battery Welding Equipment >

Kollmorgen’s SMM functional safety helps achieve stable, controlled motion and global compliance for lithium battery production and competitiveness.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK
Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español)

Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español) >

Descubre cómo Kollmorgen Essentials ofrece control de movimiento de alta precisión y fiabilidad comprobada, ahora más rápido de configurar, más fácil de integrar y más rentable de escalar.
Español
Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever  >

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…