Skip to main content
press_release | Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio |
|
minute read

Kollmorgen HV Essentials

RADFORD, VA. — Kollmorgen Corporation, a global leader in motion control and automation systems, announces the expansion of the Kollmorgen Essentials™ portfolio with the addition of the PCMM2G Essentials controller and new high-voltage drive capability up to 4 kW. Together, these additions extend the Essentials advantage to support a broader range of industrial applications and motion requirements.

Machine builders can now right-size performance, scalability and budget to configure a complete, cost-effective motion system that is easier to design, deploy and scale—delivering greater versatility and value.

“OEMs need the flexibility to design the right system for their machines without having to overbuild or compromise,” said Chris Cooper, Global Director, Product Management. “With the expanded Essentials portfolio, they can scale performance and cost to meet their needs with a single solution.”

Scalable control to meet application needs

The new 8-axes PCMM2G Essentials controller offers the same proven performance and integration capabilities of the original PCMM2G at a price point scaled for lower-axis-count applications, such as indexing and basic positioning. This compact, multi-axis controller lets machine builders meet specific requirements without sacrificing performance.

PCMM2G Essentials is part of a complete, integrated Essentials motion system—including motor, drive, controller, and software—from a single supplier. This reduces system complexity, engineering effort and commissioning time. It also seamlessly integrates with the Kollmorgen Automation Suite™, with no incremental licensing fees and lifelong updates, lowering the total cost of ownership and maximizing the value.

High-voltage capability for standard industrial environments

The Kollmorgen Essentials™ high-voltage drive extends the simplicity and affordability of Essentials into higher-power industrial environments. It provides support for 240–480 VAC, three-phase input and system capability up to 4 kW (from 3 kW), aligning with standard industrial power used across North America and Europe.

This capability enables deployment in automotive parts manufacturing, logistics facilities, material processing, machine tools and more without requiring a transformer or workaround. By eliminating the need for external power adaptation, the high-voltage drive improves energy efficiency and simplifies overall system design.

Altogether, the expanded portfolio reinforces the Essentials approach to making high-performance motion accessible across the full spectrum of machine design. From industrial facilities to simple motion applications, machine builders get one portfolio to mix and match solutions based on performance, axis count and cost needs.

 

About Kollmorgen

Kollmorgen Corporation, a Regal Rexnord™ brand, has more than 100 years of motion experience, proven in the industry’s highest-performing, most reliable motors, drives, AGV control solutions and automation control platforms. We deliver breakthrough solutions that combine exceptional performance, reliability and ease of use, giving machine builders an irrefutable marketplace advantage.  

Regal Rexnord is a trademark of Regal Rexnord Corporation. 

AKME Series Servo Motors

AKME Series is built on the AKM platform and designed for use in Zone 2 and Zone 22 environments with ATEX and IECEx global certification.
Learn More

Kollmorgen Essentials Motion Systems

Performance-matched. Value-Driven. Confidence included. Kollmorgen Essentials™ Motion Systems are ready to plug in, power up and perform.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
Automatic Pick and Place machine installing components on circuit board

How mechatronics design improves motion system performance >

Discover how mechatronics design boosts motion system performance by integrating servo systems and control for faster commissioning and integrated motion.
Lithium Battery Welding Equipment

Linear Motor Functional Safety Advances Safety & Productivity in Lithium Battery Welding Equipment >

Kollmorgen’s SMM functional safety helps achieve stable, controlled motion and global compliance for lithium battery production and competitiveness.
cost-optimized motion control

Reliable, Cost-Optimized Motion Control for Food Processing Washdown Applications >

Join this live webinar to discover how Kollmorgen Essentials™ Servo Drives (KED) paired with AKMA washdown motors and AKMH hygienic stainless‑steel motors deliver high‑performance, washdown‑ready motion across food contact, splash‑zone, and non‑food…
English, UK
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple

Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple >

Introducing Kollmorgen’s AKME servo motors—ATEX/IECEx certified and engineered for compact, versatile performance in hazardous environments where choices have been limited—until now.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK