Search Articles
| Motor Phase Wiring - S300 or S700 to KBM with Non-Standard ConnectionsApplication Note: Motor-Phasing/wiring: non-standard, S300 or S700 - positive feedback count with a CW rotation as viewed from the lead exit end, for KBM(s) motor. | Inglese | |
| Motor Phase Wiring - AKD to KBM Preferred StandardApplication Note: Motor-Phasing/Wiring: Preferred Standard; AKD-drive to KBM(s) frameless motor – series. | Inglese | |
| Motor Phase Wiring - AKD to KBM with Non-Standard ConnectionsApplication Note: Motor-Phasing/wiring: non-standard, AKD - positive feedback count with a CW rotation as viewed from the lead exit end, for KBM(s) motor | Inglese | |
| EthernetIP Example with PCMM as Scanner and AKD as AdapterThis article is aimed to get some basic overview of EtherentIP communication with AKD. A variety of controllers are supporting ethernetIP. | Inglese | |
| AKD-N Cable LengthsAKD-C offers two separate strings to connect up to 8 AKD-N to each of them. Maximum total cable length for each string is 100m. | Inglese | |
| AKD-C Cable LengthsAKD-C offers two separate strings to connect up to 8 AKD-N to each of them. Maximum total cable length for each string is 100 m. | Inglese | |
| KAS Modbus RTU Communications (through AKI terminal)The following procedure outlines setting up Modbus RTU communications between the AKI HMI and a third party device. | Inglese | |
| S700 and S300 Motion Tasking ExampleThis article explains how to setup a Motion Task in the S300 and the S700 servo drive. | Inglese | |
| AKD EtherNet/IP Diagnostics and Dynamic MappingApplication Note on AKD EtherNet/IP Diagnostics and Dynamic Mapping when used with Contrologix or Compactlogix PLCs. | Inglese |
Home >
Supporto Prodotto >
FAQ >
Download >