AKD-N Cable Lengths
AKD-C offers two separate strings to connect up to 8 AKD-N to each of them. Maximum total cable length for each string is 100m.
| Cable Type | Cable Usage | Available Length (m) | Maximum Length (m) |
|---|---|---|---|
| CCNCN1 | AKD-C to AKD-N, hybrid | 3, 6, 12, 24, 36 | 40 |
| CCNNN1 | AKD-N to AKD-N, hybrid |
0.25, 0.5, ... , 2.0 (steps 0.25m) 2.5, 3.0, ... , 25 (steps 0.5m) |
25 |
| CCJNAz | AKD-N-DG/DT to Motor, hybrid |
0.2, 0.3, ... , 1.0 (steps 0.1m) 1.25, 1.5, ... , 2.0 (steps 0.25m) 2.5, 3.0, ... , 5.0 (steps 0.5m) |
5 |
| CMxNAz | AKD-N-DF/DS to Motor, Power | ||
| CFyNAz | AKD-N-DF/DS to Motor, Feedback | ||
| single line | X13 + 24 V/GND, X15 Digital I/Os, X16 STO Signals | 30 | |
z: 1 = Connector M23, 2 = Connector Speedtec (CC only), 3 = Connector i-tec

Home >
Knowledge Base >
FAQs >
Downloads >