Skip to main content
Success Story | 2 minute read

Lithium Battery Welding Equipment

The lithium battery industry is expanding rapidly worldwide, with equipment manufacturers scaling global supply chains to meet rising demand. Overseas orders continue to grow, accelerating international deployment. Welding equipment, a core component of lithium battery production, reflects this trend. However, exporting equipment introduces complex challenges, including varying regional regulations, stringent certification requirements and the need to align safety functions with local standards. As a result, functional safety has become a critical barrier to global deployment—and a key enabler of global market access and competitiveness.

Challenge

High-speed lithium battery welding equipment must deliver extreme precision while ensuring operator safety around large-format machines. As battery production globalizes, OEMs face several technical challenges. 

First, functional safety requirements vary by region. Equipment must comply with international standards such as ISO and EU CE to enable market access. 

At the same time, systems must balance safety and productivity. Large-format machines are significantly larger than standard welders, and operators often enter the work area for maintenance. Traditional approaches, such as Safe Torque Off (STO), protect personnel but can cause full shutdowns, which reduce productivity. 

Finally, expanding demand in Europe and other highly regulated markets requires advanced capabilities, including speed monitoring and reliable fault response to compete globally. These functions extend beyond basic stop-based safety and often aren’t supported by conventional systems. 

Solution

Kollmorgen delivered an integrated solution that combines the AKD2G servo drive with SafeMotion™ Monitor (SMM 3.0) functionality and IC linear motors, to address global compliance, safety and productivity requirements.

SMM 3.0 fully integrates 16 certified safety functions directly into the drive, eliminating complex external integrations while supporting global safety standards. Paired with IC linear motors, the system provides the dynamic performance and responsiveness required for high-speed welding. When combined with third-party safety-rated encoders and grating systems, the solution provides precise position feedback and real-time safety monitoring to achieve micrometer-level positioning accuracy and stable weld quality.

During maintenance, the system automatically activates a safe limited-speed mode. This allows operators to maintain core machine functionality while limiting axis motion to predefined safe thresholds, reducing the risk of accidental contact. Additionally, clear visual indication of low-speed operating status improves visibility and operator confidence during service.

Results

With SMM 3.0 integrated into the motion architecture, the welding equipment delivers both high performance and safety compliance.

Welding speeds reach 300 mm/s while maintaining consistent weld quality. For 360 mm × 40 mm battery dimensions, efficiency reaches 34 ppm, with peak speed fluctuation capped at 5.6‰ and reduced to 2.8‰ during steady-state operation. The result is stable, high-efficiency production with improved weld consistency.

The integrated Safe Limited Speed (SLS) function supports EU-compliant speed control and simplifies validation for deployment in Europe and North America, strengthening competitiveness in regulated global markets. By delivering both safety and productivity, this solution sets a new benchmark for prismatic battery top cover sealing welding.

Safety is not only a robust safeguard for personnel and equipment but also an enhancement of the equipment’s intrinsic value. It delivers competitive advantages to enterprises, representing a significant opportunity for equipment manufacturers to stand out in the marketplace.

Kollmorgen Ironcore DDL Motor
Kollmorgen AKD2G Servo Drive
Download as PDF

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.

Learn More

AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments

The issues with commutation alignment between servo motors and servo drives, especially when the motor and drive are from different manufactures can be quite challenging. Understanding typical design challenges can help you tackle motor phase-sequencing issues.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK
Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español)

Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español) >

Descubre cómo Kollmorgen Essentials ofrece control de movimiento de alta precisión y fiabilidad comprobada, ahora más rápido de configurar, más fácil de integrar y más rentable de escalar.
Español
Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever  >

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
How Kollmorgen Motion System Powers a Cable Robot to Triple Throughput

How Kollmorgen Motion System Powers a Cable Robot to Triple Throughput >

Learn why Rbot9 specified AKM2G servo motors and AKD servo drives to maximize the payload capacity, speed and vertical-load safety of its massive, suspended-cable robot.