Skip to main content
press_release | Introducing Kollmorgen Essentials™ System for high-performance, affordable precision motion for every industrial axis |
|
minute read

RADFORD, VA. — Kollmorgen, a global leader in motion control and automation solutions, today introduced the Kollmorgen Essentials™ motion system, a new line of servo motion solutions that makes high-performance motion control easier and more affordable for virtually any axis of motion. These thoughtfully pre-configured systems enable simple sizing and selection, while multiple onboard communication protocols ensure seamless integration into the most common controller environments. With unmatched ease of installation and commissioning, Kollmorgen Essentials ensures reliable performance across key industrial applications, from packaging and warehouse automation to material handling and forming. This is achieved while significantly reducing engineering time and overall system costs.

Each Kollmorgen Essentials motion system combines an optimally matched servo drive, a servo motor with integrated absolute multi-turn feedback, and a combined power/data cable.

Kollmorgen Essentials Family

A versatile, feature-optimized servo drive

The Kollmorgen Essentials drive includes multiple protocol options, allowing the user to select between fieldbus types: EtherCAT®, EtherNet/IP™ or PROFINET® at time of install. The multi-axis synchronization capabilities allow designers to have precise control of multi-axis systems via a choice of EtherCAT, CIP Sync™ or PROFINET IRT. This fieldbus flexibility gives all customers access to Kollmorgen’s high-performance motion within their existing environments, without the typically associated higher system cost. It also simplifies the ordering processes and inventory management for machine builders supporting different types of communication protocols for a global customer base. Functional safety capabilities are provided through integrated dual-channel STO, SIL2/Cat 3 PLd.

These compact, feature-optimized drives are easy to install and commission with the Express Setup feature in the Kollmorgen WorkBench software. Drive setup, configuration and tuning has been simplified, even for engineers with little motion experience, with the simplified graphical configuration tool that supports them throughout the entire commissioning process. And the full suite of WorkBench tools is also included for more advanced motion programming and tuning tasks.

The Kollmorgen Essentials servo drive is available for supply voltages of 120–240 or 240–480 VAC and delivers continuous power up to 4,000 watts at 3, 6 or 12 amps.

A powerful, precise servo motor with advanced, integrated feedback

Kollmorgen Essentials servo motors are rated at 120, 240, 400 or 480 VAC and are designed for the most common power requirements from 200 to 4,000 watts. Each winding delivers a rated speed of 3,000 rpm, with peak performance reaching up to 6,000 rpm. An integrated 24 VDC brake is optionally available. Industry-standard mounting reduces the need for excess inventory and improves field flexibility. With a simple, innovative shaft key kit, users can adapt the shaft configuration to any coupling type—ready, off-the-shelf, for any application.

In addition to this flexibility and the exceptional torque density, quality and reliability Kollmorgen customers have come to expect, each servo motor features our innovative SFD-M multi-turn absolute encoder. The SFD-M provides single-turn resolution of 24 bits and multi-turn resolution of 16 bits. Using power-harvesting technology to eliminate the need for battery maintenance or the risk of battery failure, it retains absolute positioning information even when the system is powered down or during a power failure.

With the integrated SFD-M device providing multi-turn absolute feedback to the highly responsive drive, customers can expect positioning performance comparable to Hiperface® or EnDat® feedback. This high-performance device is included at zero additional cost over an equivalent motor with resolver feedback.

Single-cable technology and optional accessories

Kollmorgen has pioneered the development of single-cable technology that combines power and data, an innovation that is offered as a standard feature with the Kollmorgen Essentials motion system. This technology enables faster installation; just one cable to route and one connection at the drive and motor. It also enhances reliability with strong immunity to electromagnetic noise and fewer connectivity errors. The Kollmorgen Essentials motion system offers combined power/data cables in a variety of lengths in stock, with lengths up to 25 m available.

The system is also optionally available with regen resistors, line filters and spare drive-side connectors. The Kollmorgen Essentials motion system supports DC bus-sharing, which balances energy between the connected drives, contributing to energy savings and a more constant DC link voltage for better control performance.

Essential performance, features and value, in one complete system

“Kollmorgen has always been the motion leader for torque density, responsiveness and control in compact systems that offer the flexibility and features to suit practically any application,” said Chris Cooper, Global Director, Product Management. “We’re pleased to now offer all these advantages in complete, optimized systems that allow design engineers to more easily and affordably integrate Kollmorgen high-performance motion across all axes of their machines, with easy connectivity to their existing PLC environments. The new Kollmorgen Essentials motion system is truly a game-changer for our business and the essential industries we serve.”

About Kollmorgen

Kollmorgen, a Regal Rexnord™ brand, has more than 100 years of motion experience, proven in the industry’s highest-performing, most reliable motors, drives, AGV control solutions and automation control platforms. We deliver breakthrough solutions that combine exceptional performance, reliability and ease of use, giving machine builders an irrefutable marketplace advantage.

Contact Us

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Kollmorgen Essentials Motion Systems

Performance-matched. Value-Driven. Confidence included. Kollmorgen Essentials™ Motion Systems are ready to plug in, power up and perform.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
Functional Safety 101 White Paper

Functional Safety 101: The What, Why and How >

Mandates and regulations aside, more customers are demanding functional safety. But no two applications are exactly the same, and there isn’t a one-size-fits-all solution. This whitepaper reveals how equipment manufacturers can stay up to speed.
Kollmorgen helps packaging automation solutions provider meet the need for on-demand “right-sized” packaging

Kollmorgen helps packaging automation solutions provider meet the need for on-demand “right-sized” packaging >

Kollmorgen's expertise in motion control components for packaging machinery helped Packsize tackle demanding challenges to create game-changing packaging automation solutions.

Bandwidth, Gain and Phase Margin in Servo Systems: What is Phase Margin? >

Phase margin is a measurement in the frequency domain, taken from a Bode plot, that calculates the amount of phase lag above -180 degrees at the point on the amplitude plot that crosses 0dB (gain cross over frequency).

Five Motion Tips for Optimal High-Definition Metal Cutting Performance >

Achieve next-generation performance for laser, waterjet and plasma metal-cutting machines. Optimize the fieldbus, control loop bandwidth, servo motor design, feedback system and cabling using these 5 motion tips for high-precision metal cutting.

Eccentricity, Wobble, and How a Servo System Can Help >

By definition, Eccentricity is a measure of how much a roll deviates from being perfectly circular. Ideally, eccentricity should be zero, but in reality, it is never zero. Practically not a single roll is a perfect circle because it is produced using…