Skip to main content

image1

When investing in a new or upgraded metal-cutting machine, industrial customers are looking for higher throughput, superior cut quality and greater ease of implementation and use. How can you establish your laser, waterjet or plasma cutting machine as the preferred choice for next-generation performance?

Motion makes the difference. Learn 5 key opportunities for optimizing your machine’s motion system — including how to choose the right fieldbus architecture, optimize control loop bandwidth, select and size servo motors for maximum performance, match feedback devices to your application requirements, and specify appropriate cables. Build a truly cutting-edge machine with the simple advice you’ll find in this white paper.

Fill out this short form

to view this White Paper

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Kollmorgen Essentials Motion Systems

Performance-matched. Value-Driven. Confidence included. Kollmorgen Essentials™ Motion Systems are ready to plug in, power up and perform.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
Kollmorgen Essentials Family

Introducing Kollmorgen Essentials™ System for high-performance, affordable precision motion for every industrial axis  >

Simplify motion engineering, speed up setup and minimize costs. Kollmorgen Essentials™ Motion Systems are optimized for precision servo performance and value.​​
Functional Safety 101 White Paper

Functional Safety 101: The What, Why and How >

Mandates and regulations aside, more customers are demanding functional safety. But no two applications are exactly the same, and there isn’t a one-size-fits-all solution. This whitepaper reveals how equipment manufacturers can stay up to speed.
Kollmorgen helps packaging automation solutions provider meet the need for on-demand “right-sized” packaging

Kollmorgen helps packaging automation solutions provider meet the need for on-demand “right-sized” packaging >

Kollmorgen's expertise in motion control components for packaging machinery helped Packsize tackle demanding challenges to create game-changing packaging automation solutions.

Reducing Defects while Improving ROI in Metal Stamping with Direct-Drive Technology >

Compared to mechanical and hydraulic presses, mechanical servo metal stamping presses use high torque brushless motors to create more complicated stampings at faster speeds. But the type of motors used—a traditional geared or chain drive system or a…

Bandwidth, Gain and Phase Margin in Servo Systems: What is Phase Margin? >

Phase margin is a measurement in the frequency domain, taken from a Bode plot, that calculates the amount of phase lag above -180 degrees at the point on the amplitude plot that crosses 0dB (gain cross over frequency).
High Definition Cutting: The Kollmorgen Advantage

High Definition Cutting: The Kollmorgen Advantage >

Plasma, laser and waterjet cutting machines can have very different applications, but they all have one thing in common, they depend on precisely controlled motion. To achieve next-generation accuracy, efficiency and productivity, machine builders…