Skip to main content
blog | Bandwidth, Gain and Phase Margin in Servo Systems: What is Phase Margin? |
|
2 minute read

Phase margin is a measurement in the frequency domain, taken from a Bode plot, that calculates the amount of phase lag above -180 degrees at the point on the amplitude plot that crosses 0dB (gain cross over frequency). The greater the difference, the better the stability. Phase margin refers to the amount of phase lag available before the system becomes unstable.

Higher phase margins allow greater flexibility in utilizing various filtering techniques while tuning the system to optimize overall performance.

Both amplitude gain margin and phase margin allow the servo technician to decide on filtering and other loop gains to tune and optimize the servo system performance.

More on This Topic

What is Bandwidth?

What is Amplitude Gain Margin?

Four Key Values to Determine Servo System Stability

5 Critical Items Revealed in the Bode Plot

Consult an Expert

AKME Series Servo Motors

AKME Series is built on the AKM platform and designed for use in Zone 2 and Zone 22 environments with ATEX and IECEx global certification.
Learn More

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
Automatic Pick and Place machine installing components on circuit board

How mechatronics design improves motion system performance >

Discover how mechatronics design boosts motion system performance by integrating servo systems and control for faster commissioning and integrated motion.
Lithium Battery Welding Equipment

Linear Motor Functional Safety Advances Safety & Productivity in Lithium Battery Welding Equipment >

Kollmorgen’s SMM functional safety helps achieve stable, controlled motion and global compliance for lithium battery production and competitiveness.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple

Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple >

Introducing Kollmorgen’s AKME servo motors—ATEX/IECEx certified and engineered for compact, versatile performance in hazardous environments where choices have been limited—until now.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK