Skip to main content
blog | How Does a Servo Drive Work? |
|
2 minute read

A servo drive is an electronic device that is part of a closed loop system, producing current and voltage to rotate a servo motor. The closed loop system includes the servo drive, servo motor and feedback device, and is commanded from an analog or digital signal.

Servo drives are available in various voltage and current ratings and may provide position, velocity, and/or torque control. A wide range of servo motor types are controlled using servo drives, including AC, DC , brushed, brushless, rotary, or linear motors. The feedback device can be a potentiometer, Hall effects, tachometer, resolver, encoder, linear transducer, or any other sensor as appropriate. The servo drive powers the motor and compares the feedback data and command reference to verify that the servo motor is operating as commanded. The command signal is supplied from a variety of sources, most commonly from a PLC, CNC, or motion controller.

Breaking down a servo drive further reveals two major elements common in all servo drives – the power stage and servo loops. The drive power stage begins with input power from an AC or DC source and utilizes transistors in an H bridge configuration to deliver power to the servo motor. The transistors act as switches to facilitate voltage and current flow though the servo motor in either direction, providing forward or reverse motion.

The servo loops provide proportional control of the motor based on an input command signal. A simple servo drive may contain a single servo loop to control torque. More advanced servo drives add a velocity loop and may also contain a position loop. In a complete servo drive system, a digital signal provided by a motion controller will command a desired motion profile utilizing all three servo loops tuned for optimum performance. Each loop signals the subsequent loop and monitors the appropriate feedback elements to make real time corrections to match the commanded parameters.

Servo drives are available as ASIC chips where an electronic design engineer may integrate into a customized control platform, or as ready to connect “box” built units. In addition, servo drives are available integrated into motion controllers with ample I/O and safety elements in a single package.

Know your current and voltage requirements for a drive? Enter your specifications to search and compare our products, identifying what best fits your needs with our Product Selectors tool.

Consult an Expert

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

AKD Servo Drive

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
Lithium Battery Welding Equipment

Linear Motor Functional Safety Advances Safety & Productivity in Lithium Battery Welding Equipment >

Kollmorgen’s SMM functional safety helps achieve stable, controlled motion and global compliance for lithium battery production and competitiveness.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK
Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español)

Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español) >

Descubre cómo Kollmorgen Essentials ofrece control de movimiento de alta precisión y fiabilidad comprobada, ahora más rápido de configurar, más fácil de integrar y más rentable de escalar.
Español
Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever  >

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…