Skip to main content
 

Kollmorgen Essentials Motion Systems provides the motion features you need at an unprecedented value. Each system includes a servo motor, servo drive and single-cable technology to provide a complete, pre-engineered and performance-matched package optimized for rapid delivery and effortless setup.

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Kollmorgen Essentials Motion Systems

Performance-matched. Value-Driven. Confidence included. Kollmorgen Essentials™ Motion Systems are ready to plug in, power up and perform.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
Kollmorgen Essentials Family

Introducing Kollmorgen Essentials™ System for high-performance, affordable precision motion for every industrial axis  >

Simplify motion engineering, speed up setup and minimize costs. Kollmorgen Essentials™ Motion Systems are optimized for precision servo performance and value.​​
Functional Safety 101 White Paper

Functional Safety 101: The What, Why and How >

Mandates and regulations aside, more customers are demanding functional safety. But no two applications are exactly the same, and there isn’t a one-size-fits-all solution. This whitepaper reveals how equipment manufacturers can stay up to speed.
Kollmorgen helps packaging automation solutions provider meet the need for on-demand “right-sized” packaging

Kollmorgen helps packaging automation solutions provider meet the need for on-demand “right-sized” packaging >

Kollmorgen's expertise in motion control components for packaging machinery helped Packsize tackle demanding challenges to create game-changing packaging automation solutions.

Bandwidth, Gain and Phase Margin in Servo Systems: What is Phase Margin? >

Phase margin is a measurement in the frequency domain, taken from a Bode plot, that calculates the amount of phase lag above -180 degrees at the point on the amplitude plot that crosses 0dB (gain cross over frequency).

Five Motion Tips for Optimal High-Definition Metal Cutting Performance >

Achieve next-generation performance for laser, waterjet and plasma metal-cutting machines. Optimize the fieldbus, control loop bandwidth, servo motor design, feedback system and cabling using these 5 motion tips for high-precision metal cutting.

Eccentricity, Wobble, and How a Servo System Can Help >

By definition, Eccentricity is a measure of how much a roll deviates from being perfectly circular. Ideally, eccentricity should be zero, but in reality, it is never zero. Practically not a single roll is a perfect circle because it is produced using…