Skip to main content

For 70 years, Kollmorgen has powered motion solutions that enable ground combat vehicles to perform with uncompromising precision and durability. From turret control and radar tracking to SATCOM positioning and beyond, our ruggedized frameless and housed motors, drives, and motion control systems deliver mission-critical performance in the harshest environments.

With extensive expertise in defense-grade motion design and manufacturing, Kollmorgen’s solutions support rapid integration and long-term reliability, helping military platforms maintain tactical advantage in fast-evolving battlefields. When mission success depends on flawless motion, defense ground vehicles count on Kollmorgen.

Military ground vehicle

Military ground vehicles

​​Mission-Ready Motion

The right motion topology can simplify integration, improve responsiveness and increase system longevity in demanding combat environments. Whether you're engineering a next-gen vehicle or modernizing legacy platforms, smart motion design is critical to mission success.

Which topology is best for your vehicle?

Rugged, Reliable and Field-Proven

Combat vehicles must endure decades on the front lines, withstanding everything from firepower to environmental extremes. Having a motion system you can rely on, no matter the conditions, is imperative. Learn how Kollmorgen ensures consistent performance, accuracy and dependability to meet your military program’s most demanding requirements. Wherever the mission takes you, we have the engineering expertise, support and solutions to arm you.

Explore product specifications and advantages for ground vehicles.

Get the Overview

Military ground vehicles

Military ground vehicles, collaboration at work station

From Design to Deployment

Kollmorgen powers the precision systems that see and strike, and the rugged subsystems that keep ground vehicles ready for the field. From electro-mechanical stabilization and sensor control to hatch actuation and ammunition handling, our proven process ensures the performance you need, when you need it.

Ready to explore how we deliver motion that works from day one?

Top Products for Ground Vehicles

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

RBE Series Frameless >

The frameless configuration of these relatively high-torque, low-speed, pancake-style motors eliminates shaft, bearings, endbells and couplings for reduced volume, weight and complexity when integrated directly with the load.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

Kollmorgen EKM Servo Motor Series

EKM Series Servo Motors >

These enhanced, high performance motors are MilSpec 810E rated and IP67 sealed. They are supplied standard with a stainless steel shaft and chemical agent-resistant paint for reliable duty in harsh environmental conditions.

AKM Motors >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application…

Related Resources

Driving Aerospace & Defense Innovation with Motion Technology >

Motion technology is the execution layer that turns AI and software into physical mission readiness. Explore how it drives aerospace and defense innovation at scale.
Space satellite

Engineering Motion Systems for Space: A Guide to Reliability, Scalability and Mission Success >

Move from terrestrial prototypes to mission success with a practical guide on evaluating space-ready motors and engineering spacecraft motion control.
Minesweeping UGV

Frameless Motors for Military Minesweeping UGVs: Power, Size & Reliability >

Frameless motors for tracked Unmanned Ground Vehicles (UGVs) in minesweeping maximize torque density, reduce size and ensure reliable performance in extreme environments.
Designing Motion Control for Turrets and Large Azimuth Drive Systems in Military Ground Vehicles

Designing Motion Control for Turrets and Large Azimuth Drive Systems in Military Ground Vehicles >

It’s important to distinguish between technology and topology when designing motion systems for large military ground vehicles. Topology is the high-level architecture of how those components are arranged and interact within your system.
Motion Design for Next-Generation Armored Fighting Vehicles

Motion Design for Next-Generation Armored Fighting Vehicles >

Learn what to consider when designing for next-gen armored fighting vehicles, from electromechanical motion architectures to mission-critical performance.
Technology vs. Topology: Designing Motion for Turrets and Large Azimuth Drive Systems

Technology vs. Topology: Designing Motion for Turrets and Large Azimuth Drive Systems >

Learn how to select the right motion system topology for your ground vehicle platform and go from concept to combat success with Kollmorgen.
Enhance Defense System Development with Advanced Motion Design

Enhance Defense System Development with Advanced Motion Design (Turkey) >

Optimizing the form factor and ensuring the reliable function of your defense system design is crucial. As you think about your design, Kollmorgen and its partner brands under the Regal Rexnord banner can help you build success by delivering…
Enhance Missile Development with Advanced Motion Design

Enhance Missile Development with Advanced Motion Design >

This webinar will discuss the critical motion control elements needed for effective missile development and how these elements can work effectively together — from motors of all sizes to ball screws, resolvers, brakes, bearings and seals, to…
Redundant Servo Feedback: When Fail-Safe Positioning Is a Must

How can redundant servo feedback ensure fail-safe positioning when encoder failure isn’t an option? >

In medical devices, defense systems and many industrial applications, failure of the motion system is not an option. Learn how servo motors with integrated, redundant feedback devices simplify the challenge of assuring total motion reliability. Learn…