Skip to main content
press_release | Kollmorgen’s new SFD-M high-resolution encoder offers multi-turn absolute feedback at zero incremental cost |
|
minute read

Kollmorgen’s new SFD-M high-resolution encoder offers multi-turn absolute feedback at zero incremental cost

Kollmorgen servo motors are now available with our fourth-generation SFD-M smart feedback device. Offered at no additional cost over Kollmorgen’s earlier SFD models, this encoder offers four times greater positioning accuracy and uses energy-harvesting technology to track absolute multi-turn positioning even when the system is powered off.

RADFORD, VA., 03/25/2025 — Kollmorgen, a global leader in motion control and automation systems, today introduced the new SFD-M (Smart Feedback Device, Multi-Turn). It allows machine builders to achieve high-resolution multi-turn feedback with absolute positioning information available at system startup.

Designed to work with AKD™ and AKD2G drives, the SFD-M absolute multi-turn encoder can be integrated into Kollmorgen housed servo motors at no additional charge compared to the SFD-3 single-turn absolute encoder, providing multi-turn performance, four times greater positioning accuracy and fifty times lower EMF noise.

Comparable third-party encoders come with a premium price. With the SFD-M, customers can achieve substantial savings in machine designs that perform at the highest levels of precision, efficiency and effectiveness.

Absolute multi-turn positioning for precise, productive motion

The SFD-M measures the position of the rotor shaft throughout each 360º rotation without requiring reference to a home position, and it registers the total number of rotations the shaft has made in either direction.

This absolute multi-turn positioning capability is ideal when precise tracking of position is required over large rotational distances, such as in machine tool positioning, packaging machines, material handling, satellite tracking and many other applications.

Additionally, the SFD-M maintains absolute positioning information in real time even when the system is powered down, eliminating the need for time-consuming homing sequences upon startup.

Energy-harvesting technology for battery-free operation

Absolute multi-turn encoders from other providers often require a battery to retain positioning information when the system is powered down or during a power failure. These external batteries require replacement and can be subject to failure. Other alternatives use mechanical gear trains, which are noisy, backlash-prone and add size to the motor.

The new Kollmorgen SFD-M eliminates these issues, instead using energy-harvesting technology to reliably maintain positioning information with no need for batteries or gear trains. Battery-free operation eliminates maintenance issues while also supporting efforts to reduce the consumption of natural resources and minimize waste.

Exceptional performance at an exceptional value

The SFD-M is highly accurate, offering these key specifications:

  • Resolution
    • 24 bits per revolution
    • 16,777,216 counts per revolution
    • 0.0772 arc-sec per count
  • Multi-turn absolute range
    • 16 bits = 65,536 motor revolutions
  • Accuracy
    • < +/– 1 arc-min typical at 25ºC
    • < +/– 3 arc-min worst case

“Our new SFD-M encoder provides multi-turn absolute functionality with exceptional position accuracy and resolution at zero additional cost over Kollmorgen motors with single-turn encoders,” said Chris Cooper, Kollmorgen’s Senior Director of Global Product Management.

“That’s a huge benefit for precision and productivity at a savings of hundreds of dollars per motor and potentially several thousand dollars in a complex, multi-axis machine. Single motor-to-drive cable technology with auto drive setup further lowers total costs. We are very proud to offer all of these benefits to our customers as an integral part of Kollmorgen’s industry-leading servo systems.”

About Kollmorgen

Kollmorgen, a Regal Rexnord™ brand, has more than 100 years of motion experience, proven in the industry’s highest-performing, most reliable motors, drives, AGV control solutions and automation control platforms. We deliver breakthrough solutions that combine exceptional performance, reliability and ease of use, giving machine builders an irrefutable marketplace advantage.

Specifications are subject to change without notice. It is the responsibility of the product user to determine the suitability of this product for a specific application. AKD is a trademark of Kollmorgen Corporation. Regal Rexnord is a trademark of Regal Rexnord Corporation.

AKME Series Servo Motors

AKME Series is built on the AKM platform and designed for use in Zone 2 and Zone 22 environments with ATEX and IECEx global certification.
Learn More

Which Servo Position Feedback Device Is Right for Your Application?

Choose the right feedback device for your application. Learn how to achieve maximum performance, efficiency and value with a multi-turn absolute rotary encoder.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
Automatic Pick and Place machine installing components on circuit board

How mechatronics design improves motion system performance >

Discover how mechatronics design boosts motion system performance by integrating servo systems and control for faster commissioning and integrated motion.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple

Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple >

Introducing Kollmorgen’s AKME servo motors—ATEX/IECEx certified and engineered for compact, versatile performance in hazardous environments where choices have been limited—until now.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK
Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español)

Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español) >

Descubre cómo Kollmorgen Essentials ofrece control de movimiento de alta precisión y fiabilidad comprobada, ahora más rápido de configurar, más fácil de integrar y más rentable de escalar.
Español
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
How Kollmorgen Motion System Powers a Cable Robot to Triple Throughput

How Kollmorgen Motion System Powers a Cable Robot to Triple Throughput >

Learn why Rbot9 specified AKM2G servo motors and AKD servo drives to maximize the payload capacity, speed and vertical-load safety of its massive, suspended-cable robot.