Radford, Va, May 10, 2010 – Ethernet-based AKD® Servo Drivesfrom Kollmorgen fully support the EtherCAT® motion bus, without the need for option cards or other gateways as is common with competitive drive options. Because these capabilities are available “out of the box” from the base hardware, the AKD maximizes quality and operational flexibility while reducing costs and overall footprint increases associated with integrating additional hardware. In addition to EtherCAT®, AKD currently supports CANopen® and in the near future will also support Modbus/TCP.
“As a truly open network protocol, EtherCAT delivers new dimensions of network performance and is a perfect addition to the industry leading Ethernet-centric drive solution,” says Josh Inman, AKD Product Manager, Kollmorgen. “And with AKD, CoE (CAN application protocol over EtherCAT) is tightly integrated at the hardware level thanks to the on-board CAN support. What that means for the machine builder is that no stack-on option modules or intermediary gateways are needed. Our CoE implementation also offers a cleaner migration path from CAN machine networks to higher performing EtherCAT networks.”
Kollmorgen is at the forefront of industry-leading servo technology, as well as the pioneering efforts of EtherCAT based servo-drives. Kollmorgen is an original member of the EtherCAT Technology Group, which was founded November 2003.
AKD servo drives deliver best-in-class performance with industry-leading flexibility, scalability and power range to meet the unique performance requirements of nearly any application; from basic torque and velocity applications, to indexing, to multi-axis programmable motion via the company’s powerful new complete machine automation solution - Kollmorgen Automation Suite™ .As a result, machine builders are able to standardize on a single drive family with a common Graphical User Interface (GUI) across the power range to deliver optimized machine performance, throughput and accuracy across multiple applications, while minimizing engineering time and costs associated with stocking, understanding and programming multiple types of drives.
“AKD is specifically designed with the versatility, communications, and power that OEMs need to expand machine performance and increase integration speeds. The AKD facilitates true plug-and-play operation with standard Kollmorgen servo motors to get an optimized, high performance system up and running quickly, in less space and for less cost, than lower performing options. Multiple Ethernet connectivity options available from the base hardware support a variety of open and closed protocols, without the need for separate option cards. And a broad power range in a smaller, compact design enables machine builders to use these robust drives with a single interface,” explains Inman.
The AKD is available for 120/240 VAC or 480 VAC operation, with a power range of 3 to 24 Arms continuous current, 9 to 48 Arms peak. Models with an industry-leading power range up to 96 Arms continuous and 192 Arms peak will be available in 2010. The AKD’s high power density enables machine builders to get more power from a drive as small as 168mm x 57mm x 153mm. As a result, OEMs can reduce the size of their machine, or increase its power without increasing its size. And with common interface and hardware across the entire AKD power range, machine builders will benefit from faster commissioning and troubleshooting, too.
The AKD is uniquely capable of supporting a variety of feedback devices and Ethernet Motion buses from the base hardware, without the need for any separate option cards. Currently supported feedback devices include Smart Feedback Devices (SFD), Endat, BiSS, Analog Sine/Cos encoders, incremental encoders, HIPERFACE® and resolvers. Because these capabilities are available “out of the box” from the base hardware, the AKD maximizes quality and operational flexibility while reducing costs and overall footprint increases associated with integrating option cards.
The AKD delivers patented Autotuning algorithms that automatically adjust all gains, including observers. This advanced Autotuning functionality also provides immediate and adaptive responses to dynamic loads and promises precise control of all motor types. Additionally, Autotuning can help overcome less-than-perfect mechanical designs and help machine builders solve even the most challenging scenarios by compensating for compliant transmissions and couplings that would otherwise rob a machine of its intended performance.
With up to 27-bit resolution, the AKD delivers the industry’s lowest noise characteristics for improved machine precision. Additionally, a powerful dual processor system executes industry-leading servo algorithms with high resolution for very fast settling times. Because the AKD provides torque loop updates in 0.67 μs, while velocity and position loops lead the market at 62.5 μs and 125 μs, respectively, these drives immediately accommodate changing load conditions for industry leading performance.
The AKD’s easy-to-use GUI features a six-channel real-time software oscilloscope for fast commissioning and diagnosis. A multi-function Bode plot allows users to quickly evaluate performance, while Auto-complete functionality of programmable commands saves looking up parameter names. One-click capture and sharing of program plots and parameter settings allow users to send machine performance data instantly.
“Because the AKD makes it so easy to monitor system performance and share system information, there is virtually no effort required to get a Kollmorgen motor and drive system up and running – and the user friendly interface across the power range makes commissioning and general interactions a truly intuitive process,” says Inman.
Additional features and benefits include:
• Digital signal processor control supports reliable, repeatable steps
• Screw terminal connectors on I/O allow for fast and easy installation
• Optically-isolated I/O reduces noise, and eliminates need for additional hardware
• SIL-qualified, over-voltage, current, and temperature detection for added dependability
• Option cards that increase available I/O and add NVRAM
• Processing power providing multi-axis machine control capability
The AKD is rated for operation in ambient temperatures ranging from 0°C to 40°C (up to 55°C with de-rating), and boasts a robust MTBF greater than 340,000 hours. They conform to Category 3/Sil2 and RoHS standards, meet the insulation requirements of IEC60601, are UL listed and carry the CE mark.
The breadth and depth of features delivered by the AKD make it an ideal high performance drive solution in a wide range of applications in any number of industries, including packaging, converting, printing, food and beverage, material forming, solar and medical.
ABOUT KOLLMORGEN
Kollmorgenis a leading provider of motion systems and components for machine builders around the globe, with over 60 years of motion control design and application expertise.
Through world-class knowledge in motion, industry-leading quality and deep expertise in linking and integrating standard and custom products, Kollmorgen delivers breakthrough solutions unmatched in performance, reliability and ease-of-use, giving machine builders an irrefutable marketplace advantage.
For more information visitwww.kollmorgen.com, email contactus@kollmorgen.com or call 1-540-633-3545.