Skip to main content
press_release | Kollmorgen Launches the new generation of AC and DC Motor Controllers for AGVs and AMRs |
|
minute read

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of the AC7 and DC7 Motor Controllers, a powerful new generation of AC and DC motor controllers engineered for AGVs and AMRs. With this innovation, Kollmorgen delivers the performance, durability, and integration flexibility demanded by today's most advanced autonomous vehicle applications.

The AC7 and DC7 motor controllers are meant for vehicle designers who demand more—from control accuracy to rugged reliability. Both AC7 and DC7 motor controllers feature integrated speed and position regulators for precise control of steering and traction, helping AGVs navigate advanced environments with confidence and efficiency.

Kollmorgen AC7 and DC7 Controllers

Built to Perform

The AC7 motor controllers leverage the latest in AC control technologies to ensure high operating efficiency across a wide power range. Meanwhile, the DC7 motor controllers bring modern DC control techniques to bear, enabling high-precision acceleration and deceleration in both directions. Both families support regenerative braking and are equipped with a feedback interface for incremental encoders.

Engineered for AGV and AMR Environments

Every AC7 and DC7 motor controller is housed in a robust IP65-rated enclosure, offering superior protection against dust, moisture, and physical impact. Integrated mounting flanges and a streamlined connector layout allow for a simple and secure installation in tight vehicle designs.

Seamless Integration with Kollmorgen Ecosystem

Both AC7 and DC7 motor controllers interface directly with other Kollmorgen vehicle products via CAN bus, streamlining system setup and enabling complete motion control synchronization. Designers also benefit from a full suite of general-purpose I/O, along with digital outputs that feature built-in current and voltage control, as well as freewheeling diodes for added reliability.

Key Features of the AC7 and DC7 Motor Controllers

  • Built-in speed and position regulators for steering and traction
  • Regenerative braking support
  • Feedback interface for incremental encoder
  • General-purpose I/O with protected digital outputs
  • Seamless CAN bus integration with Kollmorgen systems
  • IP65-rated enclosure for harsh environments
  • Autotuning support (AC7)

With the AC7 and DC7 motor controllers, Kollmorgen shows its commitment to empowering the future of intelligent vehicle automation. Whether you're building new AGV/AMR platforms or upgrading existing fleets, the AC7 and DC7 motor controllers provide the control foundation to take performance further.

Contact Us

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Illustration of automated warehouse environment

Textile Manufacturer Increases Efficiency by 45% with OKAGV & Kollmorgen >

See how a Southeast Asian textile manufacturer increased material handling efficiency by 45% and eliminated delivery errors with more than 100 AMRs and AGVs powered by OKAGV and Kollmorgen.

Interview with Kollmorgen AMS's Simon Bokesand on the Cyber Resilience Act >

The Cyber Resilience Act introduces several deadlines, including the September 11, 2026 start of mandatory vulnerability and incident reporting and December 11, 2027 full CRA compliance becomes mandatory for product with digital[BS1.1][MM1.2]…
NDC Layout Assistant

Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations

DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >

DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…
Bring’s 3PL Flow Elevated: 173 Pallets/Hour with Kollmorgen & Rocla

Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >

Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Kollmorgen + ifm

Is This the End of Manual Pallet Adjustments in Logistics? >

In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.