Skip to main content
Success Story | 2 minute read

Labor Shortage Driving Need for Automation

Wildeboer is a German producer of components and parts for fire protection, ventilation systems, noise protection and building systems. The company is located in Weener, and their production area is 60,000 m². The city of Weener has a small population of around 15 000 people, making it difficult to find staff. The company therefore saw a clear need for automation in their daily operations to ensure productivity and to stay in business in the long term.

Embedded video

Engineering Interoperability

Jungheinrich, a trusted provider of integrated automation systems, delivered a complete and scalable solution for Wildeboer. One of the project’s key achievements was the integration of different automated vehicles into a single mixed fleet, managed by one control system. This was made possible by technologies such as the VDA 5050 standard and Kollmorgen’s NDC Solutions vehicle software—which natively communicates via VDA 5050—enabling seamless interoperability and increased throughput.

Seamless Transport Across the Facility

The mixed fleet at Wildeboer consists of six Jungheinrich ERC 213a AGVs , equipped with Kollmorgen technology, and one mobile robot SOTO. The Jungheinrich AGVs are used to transport large load carriers such as EPAL pallets and mesh boxes between different locations in the 60,000 m² large facility.

First, the AGV retrieves the load from the front of the logistics center and transports it to the production area. Once an item has been produced, the AGV collects the load from the workstation and brings it back to the logistics center—either to the warehouse or shipping area.

From Labor Shortage to Increased Productivity

The automated system now handles more than 83 pallet and cage transports and 22 small load carrier transports per hour, dramatically increasing productivity while ensuring smooth man-machine operation. Additionally, the automation of routine tasks eases the workload on staff, while also tackling the labor shortage.

What is VDA 5050?

The VDA 5050 standard was developed to simplify the integration of automated vehicles from different manufacturers into a single control system. By enabling standardized communication between AGVs, AMRs, and master control software, it allows mixed fleets to operate within the same environment.

VDA5050 machine

Jointly initiated by the German Association of the Automotive Industry (VDA) and the German Engineering Federation (VDMA), the standard aims to provide a universal interface for interoperability.

While adoption is growing internationally, implementing VDA 5050 in real-world environments can still involve technical complexity—particularly when aligning different vehicle types, software systems, and operational requirements.

VDA 5050 is just one of many paths to interoperability. Kollmorgen’s technology supports both standardized and tailored solutions, backed by a global network of AGV and AMR providers. If you're exploring what fits best for your facility, we’re here to guide you—with flexibility, experience, and proven results.

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Illustration of automated warehouse environment

Textile Manufacturer Increases Efficiency by 45% with OKAGV & Kollmorgen >

See how a Southeast Asian textile manufacturer increased material handling efficiency by 45% and eliminated delivery errors with more than 100 AMRs and AGVs powered by OKAGV and Kollmorgen.

Interview with Kollmorgen AMS's Simon Bokesand on the Cyber Resilience Act >

The Cyber Resilience Act introduces several deadlines, including the September 11, 2026 start of mandatory vulnerability and incident reporting and December 11, 2027 full CRA compliance becomes mandatory for product with digital[BS1.1][MM1.2]…
NDC Layout Assistant

Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations

DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >

DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…
Bring’s 3PL Flow Elevated: 173 Pallets/Hour with Kollmorgen & Rocla

Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >

Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Kollmorgen + ifm

Is This the End of Manual Pallet Adjustments in Logistics? >

In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.

CVC700HW Datasheet >

The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600