Skip to main content
Success Story | 2 minute read

Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow aisle automated guided vehicles (VNA AGVs), each equipped with Kollmorgen technology.

Precision in Every Movement

The AGVs manage all pallet movements within the racking area, which holds 81,200 pallet spaces stacked up to 10.65 meters high. The AGVs can lift up to 1,000 kg and transport 200 pallets per hour. Loads are picked up and dropped off at conveyors, ensuring a smooth and consistent flow.

Embedded Video

Reliable Navigation in Tight Spaces

To further ensure an efficient flow, laser navigation is used in the master aisle, while inductive wire navigation ensures precise movement in the narrow aisles. This multi-method navigation enables dependable performance in complex environments.

Safety and Sustainability Gains

Automating the pallet handling process has significantly improved safety and reduced operational costs. The AGVs operate consistently, minimizing the risk of incorrect load handling and accidents. With fewer personnel required in the racking area, energy consumption is also reduced, as less lighting and climate control are needed compared to manually operated zones.

Fast Delivery, Quick Return on Investment

Rocla’s modular design and use of standard components shortened delivery time compared to traditional automation projects. The investment has already paid off, with a return on investment achieved in under two years.

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Illustration of automated warehouse environment

Textile Manufacturer Increases Efficiency by 45% with OKAGV & Kollmorgen >

See how a Southeast Asian textile manufacturer increased material handling efficiency by 45% and eliminated delivery errors with more than 100 AMRs and AGVs powered by OKAGV and Kollmorgen.

Interview with Kollmorgen AMS's Simon Bokesand on the Cyber Resilience Act >

The Cyber Resilience Act introduces several deadlines, including the September 11, 2026 start of mandatory vulnerability and incident reporting and December 11, 2027 full CRA compliance becomes mandatory for product with digital[BS1.1][MM1.2]…
NDC Layout Assistant

Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations

DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >

DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…
Kollmorgen + ifm

Is This the End of Manual Pallet Adjustments in Logistics? >

In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.

CVC700HW Datasheet >

The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600