Skip to main content
Success Story | 2 minute read

Illustration of automated warehouse environment
*Illustration of automated warehouse environment

More Than 100 AMRs and AGVs Streamline Internal Logistics

A textile manufacturer in Southeast Asia has automated material transport across its production facility with the help of OKAGV and Kollmorgen’s NDC Solutions. Managing more than 2,000 product and material variants required frequent material movements and the flexibility to adapt to changing production demands. To improve logistics between production areas and warehouses, the company deployed more than 100 AMRs and AGVs.

Built for High-Mix Material Handling

The solution combines OKAGV White Shark 1000 AMRs, Crab 2000 AMRs, and forklift AGVs with load capacities ranging from 500 kg to 2,000 kg. Operating at speeds of up to 2 m/s, the vehicles efficiently manage the continuous flow of materials required in a high-mix production environment.

Flexible Navigation for Efficient Transport

To support reliable movement throughout the facility, the vehicles are equipped with Kollmorgen's NDC Solutions using both laser navigation and QR code navigation. This combination enables accurate positioning and consistent material transport between production areas and warehouse operations, helping the manufacturer adapt to varying production volumes and changing order patterns.

Improved Efficiency Across the Operation

The automation project has delivered significant operational improvements. Material handling efficiency increased by more than 45%, while manual handling costs were reduced by 30%. Delivery errors were eliminated, improving accuracy from a 2% error rate to zero. At the same time, overall production line capacity increased by 28%.

Reliable Automation at Scale

Powered by Kollmorgen's NDC Solutions, the fleet can coordinate up to 120 vehicles and integrate with warehouse and manufacturing management systems. The result is a flexible and scalable automation solution that supports around-the-clock operations, improves production flexibility, and enables efficient material handling across the facility.

Contact Kollmorgen

Subscribe to Newsletter

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Interview with Kollmorgen AMS's Simon Bokesand on the Cyber Resilience Act >

The Cyber Resilience Act introduces several deadlines, including the September 11, 2026 start of mandatory vulnerability and incident reporting and December 11, 2027 full CRA compliance becomes mandatory for product with digital[BS1.1][MM1.2]…
NDC Layout Assistant

Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations

DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >

DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…
Bring’s 3PL Flow Elevated: 173 Pallets/Hour with Kollmorgen & Rocla

Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >

Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Kollmorgen + ifm

Is This the End of Manual Pallet Adjustments in Logistics? >

In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.

CVC700HW Datasheet >

The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600