Pular para o conteúdo principal

Search Articles

AKD2G and KAS Functional Safety Landing Page This page contains information and links related to supporting functional safety in the AKD2G drive and KAS system. inglês
Migration from AKD EtherCAT IP mode to AKD2G CSP modeWhen migrating from AKD EtherCAT IP mode (Interpolated Position) to AKD2G EtherCAT CSP mode (Cyclic Synchronous Position), the only thing that needs to be changed is the target position object (change from 60C1h sub1 to 607Ah). inglês
Sample KAS Project with Safety Controller Based Safety ParametersThis article contains 2 videos and presents sample code for a KAS Safety application with: SCU Safety PLC with SafePLC2 software (safety parameters defined with SafePLC2 software) PCMM Machine/Motion Controller AKD2G Servo Drive with FS3 card AKT2G Remote I/O Safety modules FSOE… inglês
KAS v3.07 is now available!!New Features Modular EtherCAT Topology AKT2G-BRC-000-000 - Brake chopper terminal Modify PLCopen axis user units from a program IDE Improvements For more details, please see the attached release note. inglês
WorkBench Display IssuesSome users have reported display issues within WorkBench, the symptoms usually are cut texts or images, missing elements or missplaced elements. Issue: The problem is due to the fact that part of our application is working using WinForms technology which does not support well high DPI, or simply… inglês
AKD2G Touchprobes Application NoteDemonstration of mapping and configuration of touch probe control function for different modes of touchprobe captures. inglês
KAS Safety System with SCU Safety ControllerThis application note details creating and running a KAS Safety application with:  PCMM Machine/Motion Controller  SafePLC2 Safety Controller  AKD2G Servo Drive with FS3 safety card  AKT2G Safety I/O  FSOE Safety inglês
SafePLC2 Project integrated in KAS IDE softwareThe below video demonstrates how an EtherCAT network can be created with the KAS IDE software and the FSoE parameters can be automatically shared with a BBH Safety Controller. inglês
Firmware-Historie S300 - S700 Table of Contents Firmwareänderungen zwischen alemão