Pular para o conteúdo principal

Kollmorgen Automation Suite Brochure >

Premier machine automation programming package for high-performance motion and control in minutes

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.

AKME Series Servo Motor Catalog >

AKME servo motors are built on the proven performance of the AKM servo motor platform, with additional design features to achieve ATEX and IECEx certification for operation in gas Zone 2 and dust Zone 22 hazardous locations. To suit a wide range of…

RBE Series Motors Catalog >

The RBE series brushless motors provide a wide range of flexible motor solutions for frameless DDR (Direct Drive Rotary) motor applications. These motors come in either housed (RBEH) or frameless (RBE) mechanical configurations.

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.

CVC700HW Datasheet >

The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600

Kollmorgen Essentials Servo Drive Datasheet >

The servo drive with built-in features for faster commissioning and proven reliability at an exceptional value.

Kollmorgen Essentials Catalog >

Modern motion control success begins with robust, flexible and value-driven systems that allow you to get your machine designs to market quickly. The new Kollmorgen Essentials™ Motion System is engineered to help machine designers meetmost motion and…

LS2000 Datasheet >

The two-dimensional laser scanner equipped with Pulse Ranging Technology enables reliable and extremely precise measurements with great repeat accuracy and short response times. LS2000 accurately detects reflectors for the proven NDC8 laser…

MCD8 and MCD8 HS Datasheet >

MCD8 and MCD8 HS are hand-helded manual control devices for Automated Guided Vehicles (AGVs). The controls are easy to use and provide good ergonomics, handling/controlling steering, driving, and load handling. Useful when commissioning the system…

NDC Flex Datasheet >

NDC Flex is a groundbreaking system that merges the efficiency of automated guided vehicles (AGVs) with the adaptability of autonomous mobile robots (AMRs). This hybrid approach ensures peak site productivity while mitigating risks related to…

OPT X2 Pro 7 Datasheet >

The OPT X2 Pro 7 is a user-friendly vehicle operator terminal for Automated Guided Vehicles (AGV) with multi-language support and a high level of customization.