4-channel analog input, parameterizable
This 4-channel analog input, is parameterizable, for -10/0…+10 V, -20/0/+4…+20 mA, 16 bit.
Specifications

| Technical Data | AKT2G-AN-430-000 | |
|---|---|---|
| Analog inputs | 4 (U differential, I single-ended) | |
| Conversion type | simultaneous | |
| ADC type | SAR | |
| Signal voltage | -10/0…+10 V | |
| Signal current | -20/0/+4…+20 mA | |
| Measuring range, nominal (Full Scale Value) | Voltage measurement range | -10/0…+10 V |
| Current measurement range | -20/0/+4…+20 mA | |
| Measuring range, technical | Voltage measurement range | -10.73…+10.73 V |
| Current measurement range | -21.47…+21.47 mA | |
| Measuring error (full measuring range) | < ±0.3 % (relative to full scale value) | |
| Distributed Clocks | yes | |
| Distributed Clocks precision | << 1 µs | |
| Support NoCoeStorage | yes | |
| Resolution | 16 bit (incl. sign) | |
| Internal resistance | Voltage measurement: > 200 kΩ | Current measurement: 85 Ω typ. | |
| Input filter limit frequency | 5 kHz | |
| Common-mode voltage UCM | 35 V max. (voltage measurement) | |
| Minimal EtherCAT cycle time | 200 µs | |
| Overcurrent protection | 50 mA typ. | |
| Bit width of the process image | Inputs: 16 Byte | |
| Configuration | no address or configuration settings required | |
| MTBF (+55°C) | - | |
| Special features | U/I parameterisable, Extended Range, standard and compact process image, activatable FIR/IIR filters | |
| Supply voltage for electronic | via the E-bus | |
| Current consumption via E-bus | typ. 170 mA | |
| Electrical isolation | 500 V (E bus/ fieldbus voltage) | |
| Recommended operating voltage range (ground related to GND/ 0V power contact) | Voltage measurement range | UCM 35 V max. |
| Current measurement range | single ended, dielectric strength max. 30 V | |
| Recommended signal range | Voltage measurement range | Extended Range (107%), differential |
| Current measurement range | Extended Range (107%), single ended | |
| Destruction limit (ground related to GND/ 0V power contact) | Voltage measurement range | 50 V |
| Current measurement range | 30 V | |
| Destruction limit (differential) | Voltage measurement range | 50 V |
| Current measurement range | n.a. | |
| Weight | approx. 65 g | |
| Permissible ambient temperature range during operation | -25…+60 °C | |
| Permissible ambient temperature range during storage | -40…+85 °C | |
| Permissible relative humidity | 95 %, no condensation | |
| Design | HD (High Density) housing with signal LED | |
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
| Mounting | on 35 mm mounting rail conforms to EN 60715 | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protection class | IP20 | |
| Installation position | variable | |
| Approval | CE, cULus | |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Brake Chopper Terminal
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.