Brake Chopper Terminal
The AKT2G-BRC-000-000 EtherCAT Terminal contains high-performance capacitors for stabilizing supply voltages. The AKT2G-BRC-000-000 can be used in conjunction with the AKT2G-SM-L15-000 or AKT2G-SM-L50-000 stepper motor drive terminals. Low internal resistance and high-pulsed current capability enable good buffering in parallel with a power supply unit. Regenerative currents are accommodated preventing over voltages. If the regenerative energy exceeds the capacity of the capacitors, energy can be dissipated via an external braking resistor. The corresponding threshold can be directly parameterized in the KAS Software.
Specifications

| Technical Data | AKT2G-BRC-000-000 |
|---|---|
| Technology | Brake chopper |
| Rated voltage | up to 72 V |
| Capacitance | 155 µF |
| Ripple current | 10 A in continuous operation |
| Internal resistance | < 10 mΩ |
| Overvoltage protection | Standard 50 V, parameterizable via CoE data |
| Recommended ballast resistor | ZB8110* |
| Overvoltage control range | Standard 1 V, parameterizable via CoE data |
| Ballast resistor clock rate | load-dependent, max. 100 µs, 2-point control |
| Electrical isolation | 1500 V |
| Diagnostics | Temperature on the PCB |
| Message to E-bus | Data for the switch-on behavior of the resistor as well as current and supply voltage |
| PE contact | no |
| Screen connection | - |
| E-Bus current consumption | typ. 80 mA |
| Power consumption from power contacts | 0 mA |
| Bit width in process image | 88 bit |
| Electrical connection to mounting rail | - |
| Addition to EtherCAT Terminals with power contact | yes, left side without PE |
| Addition to EtherCAT Terminals without power contact | yes |
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
| Configuration | Via CoE data |
| Weight | approx. 90 g |
| permissible ambient temperature range during operation | 0 °C ... +55 °C |
| permissible ambient temperature range during storage | -25 °C ... +85 °C |
| permissible relative humidity | 95 %, no condensation |
| Mounting | on 35 mm mounting rail conforms to EN 60715 |
| Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity |
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
| Protection class | IP20 |
| Installation position | Any, see Mounting and Wiring of I/O Terminals |
| Approval | CE, cULus |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Stepper Motor Terminal, 24 V DC, 1.5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.