Error Message F25
Valid for S300, S400, S600, S700
| Display | Meaning | Possible cause | Measure S300/S700 | Measure S400/S600 |
|---|---|---|---|---|
| F25 |
Commutation Error (motor may have oversped) Power vector and motion are in reverse. |
Wiring error in motor phases | Test motor cable fully – Adapt DIR | Test motor cable fully – Adapt DIR |
| Wiring error on feedback cable | Check direction of rotation in the monitor window, test feedback cable fully – Adapt DIR | Check direction of rotation in the monitor window, test feedback cable fully –Adapt DIR | ||
| Internal clearance / oscillation of the mechanical system | Examine mechanical system and align it, if necessary | Examine mechanical system and align it, if necessary | ||
| Supervision is too sensitive | Raise VCOMM (VCOMM = MSPEED means minimum sensitivity) | Raise VCOMM (VCOMM = MSPEED means minimum sensitivity) | ||
| Motor cable / feedback cable from another motor plugged in. | Check and correct amplifier - motor assignment. | Check and correct amplifier - motor assignment. | ||
| Offset too high | Check resolver pole number (MRESPOLES), motor pole number (MPOLES) and Offset (MPHASE). | Check resolver pole number(MRESPOLES), motor pole number (MPOLES) and Offset (MPHASE). | ||
| Wake&Shake failed | Perform Wake&Shake | Perform Wake&Shake | ||
| sensorless (FBTYPE 10) | in OPMODE 2 not available |
Extended error message S300 / S700
a second error message with a small "i" (ERRCODE2) is displayed in the display, which has the following meaning:
| i 5 | commutation fault: velocity control |
| i 6 | commutation fault: current control |
| i 7 | commutation fault: wrong segment of the Hall feedback |
| i 8 | commutation fault: W&S contouring error |
| i 9 | commutation fault: amplitude of W&S to high |
| i 10 | commutation fault: amplitude of W&S to small |
| i 11 | commutation fault: W&S IQ to high |
| i 12 | commutation fault: W&S wrong average |
| i 20 | Sine/Cosine amplitude is too large |
Home >
Knowledge Base >
FAQs >
Downloads >