Pular para o conteúdo principal

Search Articles

Setup AquadB 5V encoderValid for S300, S400, S600, S700 inglês
Positioning with external SSI encoderValid for S400, S600 inglês
Fast parameter switch-overValid for S600 with Firmware 588dpr174u only inglês
Speed set point via fieldbus systemValid for S300, S400, S600, S700 Task: A speed set point shall be delivered digitally via a bus system. It must be possible to adjust the speed setpoint by an offset voltage with an analog input.. inglês
Analog Motion Task SelectionValid for S300, S600, S700 Application (example) For an auger the packaging quantity is to be adjusted by a motion task and the control is to be realized simply and user-friendly . The quantity can vary in a defined +/- range. inglês
IndexingValid for S400, S600 Indexing via a digital input. inglês
Screw driver functionality S400 S600Valid for S400, S600 inglês
Different Motion Task ProfilesValid for S300, S700 inglês
Single Phase OperationValid for S300 Usage of full controller current at reduced DC link voltage. inglês