KAS v3.02 is now available!!New features include:
Enhanced AKD2G Drive Integration
Map EtherCAT feedback to PLCopen Digitizing Axis
Multiple IDE Instances
IDE Ease-of-Use Enhancements:
Elastic Search capability in On-Line help
See the article for more information.
Implementing Extended Multiturn on KAS (Non-Binary Gear Box)This article presents a solution for position loss in non-binary geared systems after a power cycle, a problem caused when the KAS controller overlooks the 12 multiturn feedback bits from the drive. A specialized User-Defined Function Block (UDFB) bypasses this limitation by directly reading the…
Inglese
Touch Probe with the AKD EtherCAT driveThe touch probe feature of EtherCAT is simply a position capture. In fact, it uses the position capture feature in the AKD. When touch probe is set up and enabled, it automatically configures and arms the AKD’s position capture. There are two touch…
Inglese
Configurando a Entrada Analógica no Drive AKDA entrada analógica dos drives AKD pode ser usada em diversas aplicações: como comando de corrente (torque), comando de velocidade, comando de posição, velocidade alvo da tarefa de movimento e para monitoração de limites de tensão do usuário.
AKD and S700 Vibration SpecificationsThe AKD Installation Manual, the S700 (S701-S724) Installation Manual, and the S700 (S748-S772) Installation Manual all show a vibration specification as "CLASS 3M1 According To IEC60721-3-3".
Inglese
G&L Modbus Serial Example Rev. A 6-3-2019This application note demonstrates specifically with Digital MMC Smartdrive with Drive Resident Control Card to Modbus Poll and to KVB/AKI configured as Modbus Serial masters.
Inglese
G&L Modbus TCP ExampleThis application note demonstrates specifically with Digital MMC Smartdrive with Drive Resident Control Card to Modbus Poll and to KVB/AKI configured as Modbus TCP masters.