Search Articles
| Motion direction - ParametersValid for S300, S700 | Inglese | |
| Setup AquadB 5V encoderValid for S300, S400, S600, S700 | Inglese | |
| Positioning with external SSI encoderValid for S400, S600 | Inglese | |
| Analog Motion Task SelectionValid for S300, S600, S700 Application (example) For an auger the packaging quantity is to be adjusted by a motion task and the control is to be realized simply and user-friendly . The quantity can vary in a defined +/- range. | Inglese | |
| Speed set point via fieldbus systemValid for S300, S400, S600, S700 Task: A speed set point shall be delivered digitally via a bus system. It must be possible to adjust the speed setpoint by an offset voltage with an analog input.. | Inglese | |
| Fast parameter switch-overValid for S600 with Firmware 588dpr174u only | Inglese | |
| IndexingValid for S400, S600 Indexing via a digital input. | Inglese | |
| Different Motion Task ProfilesValid for S300, S700 | Inglese | |
| Screw driver functionality S400 S600Valid for S400, S600 | Inglese |
Home >
Supporto Prodotto >
FAQ >
Download >