Application that minimizes operational costs in a highly automated warehouse. In the very narrow aisle racking area, automated warehouse trucks handle the pallets. The warehouse trucks were automated with technology from Kollmorgen.
NDC Layout Assistant
NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn MoreNDC Flex
NDC Flex is a groundbreaking system that merges the efficiency of automated guided vehicles (AGVs) with the adaptability of autonomous mobile robots (AMRs). This hybrid approach ensures peak site productivity while mitigating risks related to potential disruptions.
Learn MoreEngineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.
Related Resources
Textile Manufacturer Increases Efficiency by 45% with OKAGV & Kollmorgen >
See how a Southeast Asian textile manufacturer increased material handling efficiency by 45% and eliminated delivery errors with more than 100 AMRs and AGVs powered by OKAGV and Kollmorgen.
Interview with Kollmorgen AMS's Simon Bokesand on the Cyber Resilience Act >
The Cyber Resilience Act introduces several deadlines, including the September 11, 2026 start of mandatory vulnerability and incident reporting and December 11, 2027 full CRA compliance becomes mandatory for product with digital[BS1.1][MM1.2]…
Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >
Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet >
Maximize the layout performance with instant feedback on your layout design.
One Site, Two Fleets, VDA 5050 in the Middle: Jungheinrich’s tailored AGV system meets Wildeboer’s long-term needs >
Jungheinrich’s tailored AGV system meets Wildeboer’s long-term needs
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >
DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >
Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Is This the End of Manual Pallet Adjustments in Logistics? >
In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…