Skip to main content

Inside our literature center you'll find links to brochures and flyers for some of our newest or most prominent products.

Kollmorgen Autonomous Mobile Solutions, DC7

DC7 Datasheet >

The DC7 motor controller family incorporates a combination of superior quality, flexibility, and efficiency for automated guided vehicle (AGV) and autonomous mobile robot (AMR) designers that only settle for the best.
Kollmorgen Autonomous Mobile Solutions, AC7

AC7 Datasheet >

The AC7 motor controller family incorporates a combination of superior quality, flexibility, and efficiency for automated guided vehicle (AGV) and autonomous mobile robot (AMR) designers that only settle for the best.
Cirrus Datasheet

Cirrus Datasheet >

Cirrus is a cloud-based solution, enabling efficient collaboration between employees on-site and at the office. It simplifies the commissioning work with tuning and verification of layouts. Cirrus includes both Cirrus Cloud and Cirrus Install.
System Manager NG Datasheet

System Manager NG Datasheet >

System Manager NG controls the whole vehicle system (NDC8) and its traffic flow. It handles transport orders, allocates vehicles, and selects routes for different transport assignments

U-Zone Datasheet >

A flexible solution to run customized applications in the vehicle controller

NDC 8 Visualizer Datasheet >

Visualizer is a user friendly web application that lets you supervise your NDC8 system in real time. Follow a live overview of the system and keep track of vehicle statuses - wherever you are. You can easily set up push notifications to get instant…
Direct Drive Linear Motors Brochure

Direct Drive Linear Motors Brochure >

Kollmorgen offers direct drive linear motors to suit any application need. They’re fast, powerful, precise and maintenance-free. Our brochure has all the details.
PCMM2G Datasheet

PCMM2G Datasheet >

With up to 64 axes of synchronized motion control, the next-generation PCMM2G automation controller scales to take everything from simple machines to highly complex environments to the next generation of speed, performance and ease of use.
TBM2G Frameless Motors for Propulsion Systems and Extreme Environments

Tech Sheet: TBM2G Frameless Motors for Propulsion Systems and Extreme Environments >

Servo motors are often used in extreme environments — for example, submersible vehicle propulsion systems, spacecraft, semiconductor manufacturing under high-vacuum conditions, hygienic equipment subject to high-pressure washdowns, and more.
Embedding TBM2G Frameless Motors into Gimbal and Precision Actuator Systems

Tech Sheet: Embedding TBM2G Frameless Motors into Gimbal and Precision Actuator Systems >

A gimbal is a pivoting support that permits rotation of an object around an axis. Additional degrees of freedom can be obtained by combining or nesting two or more gimbals, with their axes of rotation at 90° apart.
Embedding TBM2G Frameless Motors into Compact Rotary Actuators

Tech Sheet: Embedding TBM2G Frameless Motors into Compact Rotary Actuators >

An electric rotary actuator produces rotary motion to drive a load. In its simplest form, a direct drive motor is coupled directly to the load. Often, rotary actuators also incorporate a gearbox to increase torque while reducing speed. Appropriate…

Kollmorgen Stepper Motor Selection Guide >

Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.

X Series Hazardous Duty Synchronous Motor Selection Guide >

The X series hazardous-duty AC synchronous motors provide torque up to 1,500 ozin (1059 N-cm) and are available in NEMA 42 and 66 frame sizes (110 mm and 170 mm). They run at 72 rpm with a 120 Vac or 240 Vac, 60 Hz power supply, or 60 rpm with a 240…

T2 Series Stepper Motor Selection Guide >

T2 Series stepper motors provide high torque in a NEMA 23 frame size (60 mm). With holding torques to 421 oz-in (3.0 N-m), these steppers deliver the most torque of any Size 23 motor. They are available with open leads or a terminal box, and offer an…

Kollmorgen AC Synchronous Motor Selection Guide >

AC synchronous motors are high pole count motors that naturally turn at slower speeds (72 or 60 rpm). They only need a resistor – capacitor (RC) network to operate from singlephase AC utility power. For loads that operate at 72 rpm or slower, they…