Skip to main content

Learn more about the new, upgraded Kollmorgen 2G Motion System — featuring AKM2G servo motors and AKD2G. Get the brochure now.

Explore 2G System

Download as PDF

Fill out this short form

to view this Document

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

Advanced Surgical Robots: Designing Compact, Powerful Motion for the Next Generation

Learn the key criteria for designing axially compact arm joints that minimize space, maximize torque, and deliver precision performance in surgical robots.
Learn More

Monitoring and controlling brakes through on-drive functional safety technology

How can you ensure the safety of vertical loads while complying with ISO 13849-1? On-drive safety functions offer a no-compromise way to simplify brake testing.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Ground satellite 

AKD2G 24A Data Sheet >

Kollmorgen’s new AKD2G 24A servo drive delivers 3x the continuous current capacity and offers a rich feature set for simple integration in complex applications. 
Kollmorgen Express Delivery significantly shortens lead times for the company’s most popular motion products

Kollmorgen Express Delivery significantly shortens lead times for the company’s most popular motion products >

Motion leader Kollmorgen announces a new classification for select products that can be delivered within an accelerated timeframe.
Surgical robotic arms in operating room.

Advanced Surgical Robots: Designing Compact, Powerful Motion for the Next Generation >

Learn the key criteria for designing axially compact arm joints that minimize space, maximize torque, and deliver precision performance in surgical robots.
Kollmorgen White Paper, Monitoring and controlling brakes through on-drive functional safety technology

Monitoring and controlling brakes through on-drive functional safety technology >

How can you ensure the safety of vertical loads while complying with ISO 13849-1? On-drive safety functions offer a no-compromise way to simplify brake testing.

Stop, hold and go safely: Motion tuning for vertical loads >

When designing motion for applications such as vertical gantries and hoists, you need to take special care to ensure operator safety and operational efficiency. Let’s discuss best practices for meeting the particular challenges involved.

5 Key Reasons to Consider an Upgrade to AKD2G Servo Drives >

Advances in processor technology for servo drives continue to expand the features and capabilities they offer. Choosing a new drive or control system over an existing system ultimately depends on the application requirements. The AKD2G servo drive…

What are the Five Major Components of a Brushless Servo Motor >

Servo motors are used in numerous markets to power machines, instruments, robots, and other factory automation applications. This blog addresses five major elements of a conventional brushless DC servo motor: the rotor, stator, bearings, feedback and…
What is a closed-loop system?

What is a Closed-Loop System? >

When learning about servo motors and servo systems, you’re likely to encounter the phrase “closed-loop system.” If you’ve ever wondered what that means and how it works, you’ve come to the right place. Let’s step through some of the most common…
Printing Machine

Direct Drive Motors Improve Flexographic Printing Performance >

Recent work done by Kollmorgen—a global leader in manufacturing motor and motion solutions—has shown that it is possible to synchronize components within the flexo printing process without mechanical transmission by using closed loop control…