Skip to main content

AC synchronous motors are high pole count motors that naturally turn at slower speeds (72 or 60 rpm). They only need a resistor – capacitor (RC) network to operate from singlephase AC utility power. For loads that operate at 72 rpm or slower, they are very cost effective and simple to use.

Download as PDF

KS and SS Series AC Synchronous Motors

These high-torque synchronous motors are available in NEMA 23, 34 and 42 frame sizes (60, 90 and 110 mm), providing up to 1,500 oz-in (1,059 N-cm) of torque.

Learn More

Hazardous Duty Synchronous Motors

Providing torque up to 1,500 oz-in (1,059 N-cm), these synchronous motors are available in UL Listed versions suitable for use in Class I, Division 1&2, Group D hazardous locations. Frame sizes are NEMA 42 and 66 (110 mm and 170 mm).

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

X Series Hazardous Duty Synchronous Motor Catalog >

The X series hazardous-duty AC synchronous motors provide torque up to 1,500 ozin (1059 N-cm) and are available in NEMA 42 and 66 frame sizes (110 mm and 170 mm). They run at 72 rpm with a 120 Vac or 240 Vac, 60 Hz power supply, or 60 rpm with a 240…

Kollmorgen SS Synchronous Motor Catalog >

Our high pole count SS Synchronous motors naturally turn at slower speeds (72 or 60 rpm). They only need a capacitor (C) network to operate from single-phase, 120VAC or 240VAC utility power. These motors provide the highest torque in an AC…
Explosion Proof Motor Brochure

Explosion Proof Motor Brochure >

Finding motors that meet your performance specifications — and certified for hazardous-location use in your region — can be a challenge. Discover Kollmorgen’s wide selection of UL, ATEX and IECEx certified explosion proof servo motors.

Why use explosion proof motors? >

Electric motors generate heat under normal operating conditions and have the potential to generate a spark if a motor coil fails. Excessive motor case temperatures or a spark that is not properly contained can cause an explosion or ignite a fire in…
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…

Kollmorgen KS Synchronous Motor Catalog >

Our high pole count KS Synchronous stepper motors naturally turn at slower speeds (72 or 60 rpm). They only need a resistor-capacitor (RC) network to operate from single-phase AC utility power. These motors provide the highest torque in an AC…