Our high pole count SS Synchronous motors naturally turn at slower speeds (72 or 60 rpm). They only need a capacitor (C) network to operate from single-phase, 120VAC or 240VAC utility power. These motors provide the highest torque in an AC synchronous motor for loads that operate at 72 rpm or slower. They are available in two frame sizes.