The POWERMAX II® M and P series is ideally suited for lower loads and designed to provide exceptional value, versatility and ease of use. Among the most powerful stepper motors available, they deliver high torque in a compact package and are available in a wide range of frame sizes, constructions, and optional modifications. POWERMAX II has an extremely competitive market lead time and is backed by UL and CE certifications.