Skip to main content

E/H Series Stepper Motor Selection Guide

The E/H series are high-efficiency, low-loss stepper motors have a conventional, round frame in NEMA 34 and 42 frame sizes (90 and 110 mm). A wide variety of standard windings, connectors and options suit general-purpose applications with holding torques up to 27.95 N-m (3,958 oz-in). The E Series features SIGMAX™ technology for higher torque and acceleration rates.

Download as PDF

Fill out this short form

to view this Document

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

E&H Hybrid Series

Featuring a conventional round frame, these high-efficiency, low-loss stepper motors provide lower rotor inertia and higher acceleration compared to other motors in their class. They are available in NEMA 34 and 42 frame sizes.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Kollmorgen Stepper Motor Catalog >

Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…