2 Ch Digital Input
This Up/down counter 24 VDC, 100 kHz, 32 bit counter depth counts binary pulses, and transmits the counter state, in an electrically isolated form, to the higher-level automation device.
The AKT2G-DN-002 EtherCAT Terminal can alternatively be operated as:
- a single-channel counter (32 bit) that can be toggled between counting up and down via the U/D input (delivery state)
- a single-channel counter (32 bit) that is controlled via the gate connection
- two separate logic counters (32 bit) that can count in one direction only with the Clock 1 and Clock 2 inputs
The signal state of the inputs and outputs is indicated by light emitting diodes. The two outputs (Output 1 and Output 2) are switched in relation to the counter value and can thus be used as fast control signals for field devices. The AKT2G-DN-002 supports distributed clocks, i.e. the input data can be monitored synchronously with other data that are also linked to distributed clock terminals. The accuracy across the system is < 100 ns.
Specifications

| Technical Data | AKT2G-DN-002-000 |
|---|---|
| Number of counters | 1 or 2 |
| Rated voltage | 24 VDC (-15%/+20%) |
| Signal voltage “0” | -3 V ... 5 V (EN 61131-2, type 1) |
| Signal voltage “1” | 15 V ... 30 V (EN 61131-2, type 1) |
| Counting frequency | 100 kHz |
| Counter depth | 32 bit |
| Input current | typ. 5 mA (EN 61131-2, type 1) |
| Output current (per channel) | max. 0.5 A (short-circuit-proof) |
| Distributed Clocks (DC) | yes |
| Current consumption power contacts | typ. 14 mA + load |
| Current consumption via E-bus | typ. 130 mA |
| Electrical isolation | 500 V (E-bus/field voltage) |
| Supports NoCoeStorage function | yes |
| Weight | approx. 50 g |
| Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
| Permissible ambient temperature range during storage | -40°C ... +85°C |
| Permissible relative humidity | 95%, no condensation |
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
| Mounting | on 35 mm mounting rail conforms to EN 60715 |
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also Mounting and Wiring of I/O Terminals |
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
| Protection class | IP20 |
| Installation position | variable |
| Approval | CE ATEX, cULus |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Brake Chopper Terminal
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.