Skip to main content
Servo Drive and Controller
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Automation and Motion Control >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…

Trade Compliance >

Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also committed to complying with Section 1502, in…

AKT and AKT2G Remote I/O Comparison >

The AKT2G family is recommended for new applications requiring remote I/O in a PCMM or PDMM KAS application. This article and attachment compares the AKT2G Remote I/O family with the AKT Remote I/O family.

KVB HMI - Displaying Bitwise Variables in KVB / AKI2G >

Introduction KAS application developers can combine multiple pieces of information into one variable. One example is storing the status of up to 16 items into a 16-bit Integer or INT variable.   As an example  the bits of the INT could be designated…

AKD2G Gantry Mode with KAS Controller >

AKD2G Dual Axis drives have the ability to use the new Gantry Command Source. When the Command Source is changed to 4 - Gantry, Axis2 will follow all commands sent to Axis1 (enable/disable and motion commands). This is meant to be used when there are…

Does AKD support 400Hz AC Power Supply? >

I found the lable on AKD drive is different from the installation manual, which is right? Thanks!

Getting Started with PxMM UDP Communications - using Packet Sender >

This application note uses the PC utility Packet Sender (download at  https://packetsender.com/) to perform simple communications between a PxMM and a PC.  The program “udpProgram” in the project UDP test Send-Receive First Transmission Each Way.kas…

MLFB_HomeFindHomeInput with additional features >

The KAS IDE comes with the UDFB (User-Defined Function Block) MLFB_HomeFindHomeInput. This post contains an  updated version of the UDFB with the following changes:  The homing sensor was used as normal detection, It is set to detect falling…

Grounding and Shielding Landing Page (Prevent Noise Issues) >

Best Practices EMI Checklist - Application Note specifying recommended best practices for grounding, shielding, and wiring for servo systems. Shielding Cables: Eliminating Electromagnetic Interference (EMI) in Motion Systems - Article providing EMI…
Subscribe to AKD PDMM