AKD2G Standard EtherNet/IP and CIP Sync Landing Page
| NOTE | This landing page is under construction and is a work-in-progress. Check for more content and application notes in the near future. |
AKD2G Ethernet IP-Standard Assemblies Support
-AKD2G Ethernet IP Support Files and Getting Started
Command Type 0x08-Velocity Setpoint Example
AKD2G Ethernet IP Command Type 0x08-Velocity Setpoint App Note Rev A 11-8-2021
AKD1G vs. AKD2G Ethernet IP Command and Response Assembly Structure
AKD1G vs. AKD2G Ethernet IP Command and Response Assembly Structure Differences
Non-Allen Bradley controllers
We have not tested nor officially support other Ethernet IP masters beyond Micrologix1400 ( explicit only ), Compactlogix, and Contrologix.
However, the following demonstrates the different command types supported by the AKD2G EtherNet/IP drive standard assemblies. Many customers using a non-AB PLC or other EtherNet/IP device which cannot use the add on instruction library have found the following application note useful.
AKD2G EtherNet/IP Cyclic IO Assemblies and Explicit Messaging In this application note, we’ll demonstrate the different command types supported by the AKD2G EtherNet/IP drive. While the PLC screenshots demonstrate using an Allen Bradley PLC ( Compactlogix in this case ) the methods are not AB specific but part of the EtherNet/IP protocol using the AKD2G EtherNet/IP drive. Some PLCs ( Omron? ) require the use of an EDS file. Again we have not tested the use of this file with specific 3rd party controllers.
The application note is split into two documents one for each axis.
When using PLCs that do not support the add on instructions, each document demonstrates each method and populating the correct bytes with data and toggling the correct bits of the control word.
AKD2G Ethernet IP Cyclic IO Assemblies and Explicit Messaging (for the standard assemblies)
CIP Sync
Troubleshooting CIP Sync Sample Project Startup Issues
https://www.kollmorgen.com/en-us/developer-network/troubleshooting-cip-sync-sample-project-0
AKD2G Ethernet IP Video Series
Technical Overview
LoadingHow to Use The AKD2G Standard Ethernet/IP Sample Project
LoadingHow To Use The AKD2G CIP Sync Sample Project
Loading
Home >
Knowledge Base >
FAQs >
Downloads >