Error Message F32
Valid for S300, S400, S600, S700
| Display | Meaning | Possible cause | Measure S300/S700 | Measure S400/S600 |
|---|---|---|---|---|
| F32 | System Error System software doesn't work correctly |
Processor overloaded | Too many stations in the network/Baud rate too high/Functions too complex (PLC) | Too many stations in the network/Baud rate too high/Functions too complex (PLC) |
| Hardware faulty | Return the servo amplifier to manufacturer for repair | Return the servo amplifier to manufacturer for repair |
Extended error message S300 / S700
a second error message with a small "i" (ERRCODE2) is displayed in the display, which has the following meaning
( ERRCODE = 0 --> sorry, we have no additional Information ) :
| i 1 | system fault software watchdog |
| i 2 | system fault: wrong order oth the commandtable |
| i 3 | system fault: macro conversion fault |
| i 15 | The firmware version is not suitable for the plugged in option Card. |
| i 27 | Corrupted flash data for the amplifier identification number. |
Home >
Knowledge Base >
FAQs >
Downloads >