MultiFieldbus
Multi-Fieldbus is the ability of Kollmorgen servo amplifiers to communicate with a lot of different fieldbus systems. These bus systems are accessible either with option cards, firmware variants or device variants.
| Fieldbus | Logo / website | AKD1G | AKD2G | AKD PDMM | KED (Kollmorgen Essentials Drive) | PCMM | S300 | S400 | S600 | S700 |
|---|---|---|---|---|---|---|---|---|---|---|
| CANopen Bus | 3 | 3 | - | 1 | 1 | 1 | 1 | 1 | 1 | |
| EtherCAT Bus | 3 | 3 | 1 | 1 | 1 | 3 | 3 | 2 | 1 | |
| PROFIBUS Bus | - | - | 2 | 3 | 2 | 2 | ||||
| SERCOS Bus | 3 | - | 2 | 3 | 2 | 2 | ||||
| SynqNet Bus | 3 | - | 2 | - | 2 | 2 | ||||
| DeviceNet Bus | - | - | 2 | - | 2 | 2 | ||||
| ProfiNet Bus | 3 | 3 | 1 | 1 | 1 | - | - | - | - | |
| Ethernet/IP | 3 | 3 | 1 | 1 | 1 | - | - | - | - |
1= integrated (standard)
2= Option card
3= Device variant
Home >
Knowledge Base >
FAQs >
Downloads >