New Features
AKD2G Drive Integration:
Single and Multi-Axis drive variants
Features not yet available: firmware download, capture, I/O, feedback #2-5
Note: Please contact Kollmorgen for latest AKD2G firmware and KAS software.
New PCMM…
New Features
Next Generation Controller Software
Compatible with PCMM/PDMM (1st Generation Controllers)
64-bit Runtime (2nd Generation Controllers)
AKD2G Modular Device Profile (MDP) I/O
MDP IO support for model variants
New…
The AKD2G's various feedback options allow for incorporating up to 5 feedback devices into the drive. Occasionally the feedback is not used for servo AXIS control (a position used as a direct command or feedback to a servo axis) but used as an…
AKD2G Dual Axis drives have the ability to use the new Gantry Command Source. When the Command Source is changed to 4 - Gantry, Axis2 will follow all commands sent to Axis1 (enable/disable and motion commands). This is meant to be used when there are…
New Features
Modular EtherCAT Topology
AKT2G-BRC-000-000 - Brake chopper terminal
Modify PLCopen axis user units from a program
IDE Improvements
For more details, please see the attached release note.
This article is related Cam Build & Release Organization.
The attached file consists of a FB you may use in your project. In some machines, we need different cam profiles and we change these profiles for system…
AKT2G-SM-L50-000 and AKT2G-SM-L15-000 EtherCAT stepper drives allow you to control Stepper motors up to 5 Amp (6.5 with fan cartridge AKT2G-AC-FAN-001) with a PDMM or PCMM controller. The same function blocks used with servo motors are used in…
New Features
Kollmorgen E-Bus Stepper Integration:
AKT2G-SM-L50-000 - Stepper motor terminal with incremental encoder, 50 V DC, 5 A (Imax), 2 phases
AKT2G-SM-L15-000 - Stepper motor terminal with incremental encoder, 24 V DC, 1.5 A (Imax), 2…