Red Lion HMI to AKD1G using Modbus TCPThis application note demonstrates configuration and addressing for Modbus TCP communications a Red Lion HMI using their Crimson 3.0 software.
Modbus TCP Master List for AKD1GBasic functionality was tested with hardware or learned over a Web meeting.
100% compatibility is not guaranteed.
inglês
AKD Functional Safety Safe Stop using KSM SafetyPLCThis article provides a detailed description of using the KSM Safety PLC with AKD Functional Safety Safe Stop. The Safe Stop operation involves the AKD performing a Controlled Stop function, disabling the output stage. The Safety PLC monitors the E-STOP button and drops the STO after a…
AKD2G Certifications
Safety
CCC
CE
UL
UR
cUL
cUR
EAC
RoHS10
REACH
WEEE
AKD2G MV STO
IEC 61508-1/-2, IEC 61800-5-2, IEC 62061,
ISO 13849-1/-2
–
EN
E141084
-
E141084
-
DE.A15.BЖ.01244
EN
EN
EN &…
inglês
KAS T-Bot Motion Control
This application note details using the KAS PxMM multi-axis controller to control a 2 axis T-Bot mechanism. A T-Bot performs 2 axis control through a mechanism (a single belt with fixed pulleys that drives both axes). The T-Bot creates full motion within a 2-dimensional envelope. A KAS…
inglês
KAS v3.03 is now available!!New Features
FailSafe over EtherCAT (FSoE) "Black Channel" Communication
AKD2G Drive Integration:
Backup/Restore
AKD2G with SMM options #2 (basic) and #3 (advanced)
Robotic Kinematic Transforms: T-Bot, H-Bot, and Gantry