Salta al contenuto principale

Kollmorgen Support Network

Search Articles

Supervision of Supply VoltageValid for S600 Inglese
Start of Motion Tasks in PROFIBUS operationValid for S300, S400, S600, S700 The Profibus protocol does not give any support for synchronizing the start of motion tasks. To start several drives synchronized, it can be useful to define the motion  tasks by fieldbus but start them via a digital input. Inglese
Setup of Camming S400-S600 Table of Contents Activation of different cams wi Inglese
Reaction to Fault Situations S400-S600Valid for S400, S600 Depending on the current trouble, faults are managed differently (different error levels): Inglese
Electronic Gearing with overlay motion tasksValid for S400, S600 with FW 6.21...6.99 Inglese
Tuning - High Frequency Spindles S400-S600Valid for S400, S600 mit FW 5.76-5.99, 7.xx Inglese
Resolution in Position LoopValid for S300, S400, S600, S700 Resolution in the position loop must be set precisely for linear applications or gearing with rotary appliaction to get a simple positioning with SI units. You can setup the resolution with the setup software Inglese
Password ProtectionValid for S300, S400, S600, S700 Three ASCII commands serve for the password protection. These parameters can be set in the terminal screen of the setup software. Inglese
Operating Induction Machines with S400-S600Valid for S400, S600 with FW 582...5.99, 7.xx Inglese