Search Articles
| Sine Encoder Table of Contents General | Inglese | |
| Incremental Encoder Table of Contents General Quadrature Cha | Inglese | |
| Choke GeneralChokes are inductive components in the electrotechnics and are used for interference suppression, commutation, energy storage and current limitation. | Inglese | |
| AKD Drive Models Table of Contents Drive Types Code | Inglese | |
| Motor Temperature SensorsTemperature sensors with PTC (switch) characteristics (TNTT155°C) are used in the AKM motor windings by default. Optionally KTY 84-130 sensors can be used in the AKM motor. Resistor change between -30°C and +160°C is nearly linear, that allows absolute temperature measuring. ICH linear motors use… | Inglese | |
| CCC Marking | Inglese | |
| Mating Connectors Table of Contents Power Connectors | Inglese | |
| Power Connector Motor M23 View Contact Socket Contacts Lamella Clamp Dimen | Inglese | |
| Resolver+SFD connector Motor View Contact socket Contacts Lamella Clamp Dimensions | Inglese |
Home >
Supporto Prodotto >
FAQ >
Download >