AKD Drive Models
Table of Contents
Drive Types Code
Defines AKD, AKD PDMM, AKD Basic and AKD NSD.
Example:
AKD-B00606-NBAN-D000
| AKD-B | AKD-B = Base Drive AKD-P = Motion Tasking Drive AKD-T = BASIC Drive (not in Europe) AKD-N = Near Servo Drive (NSD) AKD-M = Multi Axis (PDMM) AKD-C = CPS (centralized Power Supply) |
| 006 | Current Rating 003 = 3A 006 = 6A 012 = 12A 024 = 24A (not AKD-N) 048 = 48A (not AKD-N) 096 = 96A (not AKD-N and AKD-M) 010 = 10kW 17A @ 570V (AKD-C only) |
| 06 | Voltage Rating 06 = MV 120VAC/240VAC (1 or 3 phase)* (not AKD-N) 07 = HV 480VAC (3 phase) (AKD, AKD-N, AKD-C only) |
| - | |
| NB |
Option Card / Control Card |
| AN |
Fieldbus |
| - | |
| D | Language Code 0 = Global English E = UK-English D = German I = Italian F = French C = Chinese K = Korean J = Japanese R = Russian S=Spanish P=Portuguese |
| 0 | Power Board Variant 0 = Standard CPS => 2 strings and 24V supply voltage 1 = Used for a while to identify 100A modules fitted to HV24 drives |
Current General Market Model Numbers and Supported Protocols
| Model Number | Telnet | Modbus | CANopen | EtherCAT | SSH | |
|---|---|---|---|---|---|---|
| AKD-Bxxxxx-NBAN-0000 | Y | Y | Base Analog | |||
| AKD-Pxxxxx-NBAN-0000 | Y | Y | Motion Tasking Analog | |||
| AKD-Pxxxxx-NBCN-0000 | Y | Y | Y | CANopen | ||
| AKD-Pxxxxx-NBEC-0000 | Y | Y | Y | EtherCAT | ||
| AKD-Mxxxxx-MCEC-0000 | Y | Y | Y | PDMM EtherCAT | ||
| AKD-Pxxxxx-NBCC-0000 | Y | Y | Y1 | Y1 | EtherCAT / CANOpen | |
| AKD-Pxxxxx-NBEI-0000 | Y | Y | EtherNet/IP | |||
| AKD-Pxxxxx-NBPN-0000 | Y | PROFINET confomance class A and B | ||||
| AKD-Pxxxxx-NBS3-0000 | Y | Y | Sercos III | |||
| AKD-Txxxxx-NBAN-0000 | Y | Y2 | AKD BASIC Some beta units will be NA (using the rev 7 control card) |
2 With BASIC language mapping. The address mapping is different to the base drive (B and P models) mapping.
Home >
Knowledge Base >
FAQs >
Downloads >