Skip to main content

Monitoring and controlling brakes through on-drive functional safety technology

When one or more machine axes carries a vertical load, the safety of operators, products and the machine itself all depend on reliable braking. This is especially true when employees work in close proximity to highly automated equipment. Because gravity never compromises, you must never compromise. You need to provide a minimally disruptive way to monitor and test brake functionality on a regular basis.

However, safety standard ISO 13849-1 does not allow brake testing functions to be embedded into standard machine controls. So what are your options? How do you optimize the system to achieve the safety level you need? And how do you do it as simply and cost-effectively as possible. Read this white paper to understand the operation and advantages of on-drive safety functionality, such as offered by the AKD2G servo drive family.

 

Fill out this short form

to view this White Paper

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.

Learn More

AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments

The issues with commutation alignment between servo motors and servo drives, especially when the motor and drive are from different manufactures can be quite challenging. Understanding typical design challenges can help you tackle motor phase-sequencing issues.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Lithium Battery Welding Equipment

Linear Motor Functional Safety Advances Safety & Productivity in Lithium Battery Welding Equipment >

Kollmorgen’s SMM functional safety helps achieve stable, controlled motion and global compliance for lithium battery production and competitiveness.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever  >

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.
AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments

AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments >

The issues with commutation alignment between servo motors and servo drives, especially when the motor and drive are from different manufactures can be quite challenging. Understanding typical design challenges can help you tackle motor…
AKD2G Mentor Sessions: AKD2G Quick Setup Guide

AKD2G Mentor Sessions: AKD2G Quick Setup Guide & Advanced Configuration for AKD2G Dual Axis >

Need to get up and running with your new 2G system? It starts with the AKD2G Workbench software. This session will give you the fundamentals you need to create motion quickly, build confidence, and accelerate your productivity.
Kollmorgen expands functional safety support with SafeMotion™ Monitor upgrade

Kollmorgen expands functional safety support with SafeMotion™ Monitor upgrade  >

The latest update to SafeMotion™ Monitor (SMM) firmware — SMM2.0 — enables use with a wider range of encoders for new high-performance applications.
Functional Safety 101 White Paper

Functional Safety 101: The What, Why and How >

Mandates and regulations aside, more customers are demanding functional safety. But no two applications are exactly the same, and there isn’t a one-size-fits-all solution. This whitepaper reveals how equipment manufacturers can stay up to speed.
Why and how to embed functional safety in a machine

Why and How to Embed Functional Safety in a Machine >

All automated machines, especially those with high-performance motion, create a potential hazard for the humans interacting with those machines. In the past, mitigating the risk was often left to the responsibility of the machine operators…