Skip to main content

Form, Fill & Seal machines need to perform several complex motions: pulling film with positive control and minimal stress, cutting and forming at high speeds, and moving and sealing product without slowing down.

From individual motors and drives to complete packaging automation, Kollmorgen’s integrative motion control solutions can increase throughput, drive more product per minute, and create more repeatable and accurate performance. They can be used with a variety of bag styles and integrate with several filling options, and with Kollmorgen’s expertise, it’s possible to upgrade existing systems to go faster without having to changeover or redesign the entire system.

Scalable architectures, flexible machines

The rise in consumer demand is driving the need for more throughput, more product per minute, and more repeatable and accurate performance. To meet this rising demand, the industry is moving toward more integrative and automated technologies to deliver better safety, performance and efficiency. Learn more about the latest technologies, trends and challenges facing the packaging machine industry and how Kollmorgen is leading the industry in motion innovation and design.

Scalable architectures, flexible machines

Take Control of Your Machine’s Motion

Take Control of Your Machine’s Motion

Machine performance needs to do more than look good on paper. It needs to create high-performance motion without sacrificing time and money. In our webinar “Taking Control: How to Create High Performance Motion in Your Machine”, you’ll learn:

  • How high-performance motion creates ready to use parts and products
  • Which controllers the machine requires: machine, motion, or both
  • Why and how the performance of both individual components and the system matters
  • How to select controllers and components

Accelerated Development

You know that a truly differentiated, high-performance machine can accelerate development, increase throughput, and maximize overall equipment effectiveness. But knowing the application requirements and which motors and drives systems are needed is completely different. Motioneering by Kollmorgen is a servo selection software that can help find the right combination of drives and motors, determine the scale of your project, and make sure the machine will be safe and reliable.

Motioneering

Top Products for Form Fill & Seal

KAS components in machine

Kollmorgen Automation Suite™ Overview >

Kollmorgen Automation Suite (KAS) includes all the software and hardware you need to bring truly differentiated, high-performance machines to market faster. KAS has been proven to measurably accelerate development, increase throughput, minimize scrap and maximize overall equipment effectiveness.

Kollmorgen AKD Servo Drive

AKD Servo Drive >

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability
AKD_CN_Gruppe_medium

AKD-N Decentralized Servo Drive >

The AKD-N decentralized servo drive reduces cabinet space and opens the way to a smarter machine automation with 80% less cabling. Typical applications for the AKD-N are packaging machines and production machines in food and beverage industry.

  • IP67 drives can be mounted to machine, outside the control panel
  • Reduced cabling because DC, network, power supply, I/O level as well as safety (STO) run in one cable
  • More flexibility in machine design, can be “cold plate” mounted

AKM Motors >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application…
CDDR_DDL Medium

Direct Drive Linear and Rotary Motors >

Kollmorgen pioneered the development of direct drive technology, and today offers the broadest range of direct drive motors in the industry.
Stainless Steel AKMH Series

Stainless Steel Food Grade AKMH Series >

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your machine.
Stepper

Stepper Motors >

Our high-performance, brushless, maintenance-free stepper motors provide precise, extremely cost-effective motion control.

Related Resources

Easy-to-Clean, Durable Motion Systems for Food Processing and Packaging >

The food processing and packaging industry plays a major role in ensuring that the final product is safe to consume. While food safety is a serious requirement, it also presents significant challenges for manufacturers. Frequent, high-pressure…