The SFD-M (Smart Feedback Device, Multi-Turn) is Kollmorgen’s most advanced position feedback device. As a multi-turn absolute rotary encoder, it offers:
High precision. The SFD-M features 24 bit resolution, which translates to 16,777,216 incremental counts per revolution, or 0.0772 arc-seconds per count.
Multi-turn feedback. Single-turn feedback devices are of limited value because they only track angular position through each 360º rotation, at most. Industrial applications almost always require many rotations of the motor shaft to move a load a given distance. The SFD-M tracks position throughout a 360º rotation, and also includes a 16-bit counter that tracks how many rotations have occurred, up to 65,536 full turns.
Absolute positioning. Incremental encoders track angular position from an arbitrary starting point, wherever the shaft is upon power-up, requiring a time-consuming homing sequence to know where the load is actually positioned. As an absolute positioning device, the SFD-M always knows the precise rotor position, even when the system is powered down and even when the rotor is moved manually. This eliminates any need for homing sequences or costly homing sensors and wiring.
Battery-free operation. Most multi-turn absolute encoders require batteries or gears with individual readouts to maintain positioning even when powered down. Batteries require maintenance, consume space and pose a risk of failure. Gears are costly, require tight tolerances, and make the motor longer. The battery-free SFD-M uses energy-harvesting technology to eliminate all of these issues while supporting corporate efforts to reduce the consumption of natural resources and minimize waste.
Single-cable technology. The SFD-M allows for a single hybrid cable to carry both power and positioning data between Kollmorgen servo motors and drives, lowering costs and installation labor.
Exceptional value. Other multi-turn absolute rotary encoders are sold at a premium price. Kollmorgen offers the SFD-M at no incremental cost over its previous, single-turn incremental encoders.
AKM Servo Motor AKM2G Servo Motor AKMH AKMA